Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

GENERAL PURPOSE PROBE

SMALL FLEXIBLE PROBE
  • RoHS Icon

$171.06

Item# ON-402-PP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $171.06
10-24 $162.51
25-49 $159.09
50-99 $152.24
100-199 $148.82
200+ $145.40

In stock

Lead Time (If not in stock): 16 weeks
SMALL FLEXIBLE PROBE ON-402-PP ON-402-PP

ON-402-PP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Additional Feature
Category
Thermocouple Type
Process Temperature Range
Junction Type
Nominal Resistance
Accuracy
Number of Wires
Cable Insulation
Termination Connection Type
Cable Length
Color Code Standard
Pack Size


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi, do you send calibration certificates with purchased sensors? Is the calibration certificate included in the package?

Asked by: Emel
Hi Emel Thank you for the inquiry. Certificate is not included in the package. Certificate of Conformance, "Cal-1", is included with order confirmation email. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-11-17

What is its temperature coefficient over 0-100C range?

Asked by: byramlabs
Thank you for the inquiry. For the ON-401 sensor please use the A, B ,C coefficients for the 2252 ohm element using the following link; https://assets.omega.com/spec/44000_THERMIS_ELEMENTS.pdf Best regards OMEGA
Answered by: NorwalkAE
Date published: 2020-05-04
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ON-402-PP, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration