Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RTD Probe with Stainless Steel Overbraid

3-wire RTD, 6 in. length, 1/4 in. diameter

$70.17

Item# PR-10L-3-100-1/4-6-SB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $70.17
5-9 $66.66
10-24 $65.26
25-49 $62.45
50-99 $61.05
100+ $59.64

In stock

Lead Time (If not in stock): 5 weeks
3-wire RTD, 6 in. length, 1/4 in. diameter PR-10L-3-100-1/4-6-SB PR-10L-3-100-1/4-6-SB
  • Low temperature range: -50 to 250°C (-58 to 482°F)
  • High temperature range: -50 to 450°C (-58 to 842°F)
  • Extreme temperature range: -200 to 600°C (-328 to 1112°F)
  • Class A accuracy conforming to IEC 60751

PR-10L-3-100-1/4-6-SB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Process Temperature Min
Process Temperature Max
Process Temperature Range
Number Of Wires
Probe Diameter
Probe Length
Cable Length
Additional Feature
Category
Process Temperature Unit
Sensor Application
Accuracy
Nominal Output
Sheath Material
Cable Insulation
Wire Gauge
Termination Connection Type


  • Accuracy Class A from -100°C to 450°C (-148 to 842°F); Class B otherwise, per IEC 60751
  • Cold-End Max Temperature Low (L), 100°C (212°F); High (H) and Extreme (E), 250°C (482°F)
  • Dimensions Standard diameters of 1/8”, 3/16”, and 1/4” ; variable lengths
  • Ingress Protection IP67 (with exception of “High” (10H) type)
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -200 to 600°C (-328 to 1112°F)
  • Protection head None
  • Wire Length / Terminations 40” standard (longer lengths available)

This Omega RTD probe features stainless steel overbraid over PFA-coated wires, to provide resistance to abrasion, along with transition-style junction. This is ideal for environments where the wire is going to be moved continually, or where the wire may come in contact with sharp, potentially damaging objects. This can be ordered with PT100 Ω or PT1000 Ω RTD element.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration