Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Short RTD Probe

$137.60

Item# PR-20-3-100-1/4-2-E-G-120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $137.60
5-9 $130.72
10-24 $127.97
25-49 $122.46
50-99 $119.71
100+ $116.96

Please contact Technical Sales Team for assistance.
Short RTD Probe PR-20-3-100-1/4-2-E-G-120 PR-20-3-100-1/4-2-E-G-120
  • Please refer to PR-10 series configurator to build replacement part

PR-20-3-100-1/4-2-E-G-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Number Of Wires
Probe Diameter
Cable Insulation
Cable Length
Category
Sensor Application
Accuracy
Nominal Resistance
Sheath Material
Probe Length
Wire Gauge
Termination Connection Type
Additional Feature


These general purpose 2" long RTD Pt100 sensors can be used in most liquid and air applications. When used in liquid environments, the epoxy-sealed end should not be immersed directly into the liquid. Compression fittings are also available for installation.

These probes can be used as stand-alone sensors, or they can be configured with a variety of termination options. When combined with controllers, indicators, or precision thermometers they become the heart of complete measurement systems.
loading all models
loading all reviews
Rated 5 out of 5 by from Rugged and Dependable I searched long and hard to find an RTD that would work in an extremely hot and high vibration environment. Omega was able to customize an RTD configuration from existing part numbers and shipped it ASAP. This RTD was 1/3rd the cost of what I was paying from the OEM's inferior offering. Omega offered excellent tech support to get my project going. Highly recommend.
Date published: 2016-02-15
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PR-20-3-100-1-4-2-E-G-120, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

What's the respnse time, or sampling time for this probe?

Asked by: Sunhao
The response times for the PR-20 series will vary with the diameter of the probe. An 1/8" diameter would have a response time of approximately 4.3 seconds to 90% of final reading. A 3/16" would be approximately 8.9 seconds to 90% of the final reading and a 1/4" diameter would be approximately 12.6 seconds to 90% of the final reading.
Answered by: Engineer 9
Date published: 2020-02-12
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PR-20-3-100-1-4-2-E-G-120, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
Most Popular Accessories
Stainless Steel Compression Fitting for 1/8"NPT Port and 1/8" Diameter Probe
$26.24
595 In Stock
Stainless Steel Compression Fitting for 1/4"NPT Port and 3/16" Diameter Probe
$31.22
105 In Stock
Stainless Steel Compression Fitting for 1/8"NPT Port and 3/16" Diameter Probe
$26.24
635 In Stock
Stainless Steel Compression Fitting, 1/4 Dia with 1/4NPT Threads
$24.86
1207 In Stock
en-US
en
Save Configuration