Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RTD Probes with Copper Tip and Lead Wires

Fast Response Copper Tip RTD Sensors 100 Ohm Class A DIN Platinum Element

$149.88

Item# PRCU-10-2-100-1/4-9-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $149.88
5-9 $142.39
10-24 $139.39
25-49 $133.39
50-99 $130.40
100+ $127.40

In stock

Lead Time (If not in stock): 5 weeks
Fast Response Copper Tip RTD Sensors 100 Ohm Class A DIN Platinum Element PRCU-10-2-100-1/4-9-E PRCU-10-2-100-1/4-9-E
  • Sensor Includes a Copper Tip Which Improves Thermal Response Time to 2 Seconds or Less (63% Response Time in Water Flowing at 3 Feet per Second).
  • Perfect for Use in Thermowells or as a Direct Immersion Sensor.
  • Can be Made in Many Sensor Configurations, and Can Be Used With a Wide Variety of Fittings and Accessories
  • Sensor Contains a Precision 100 Ohm Class A DIN Platinum Element

PRCU-10-2-100-1/4-9-E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number Of Wires
Probe Diameter
Probe Length
Cable Length
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Sheath Material
Cable Insulation
Wire Gauge


This sensor incorporates a copper tip which provides an efficient way to thermally connect the sensing element to the process conditions to be measured. This becomes especially important in applications where the sensor has little exposure to the item being measured such as in thermowells and bearing temperatures.

The PRCU sensor can be customized to function like many of our immersion sensor designs such as the PR-10 Immersion Probe, PR-13 Quick Disconnect Probes, PR-12,14,18 or 19 Spring Loaded Probes with Connection Heads.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Compression fitting
$24.86
1207 In Stock
Most Popular Accessories
Miniature 3-Pin Connector
$5.49
766 In Stock
Heavy Duty 3-Pin Connector
$9.94
164 In Stock
Precision Handheld Thermometer
$221.71
10 In Stock
en-US
en
Save Configuration