Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RTD Probe with Copper Tip and Extension Cable, Class B

Fast Response Copper Tip Thin Film RTD Sensors

$109.69

Item# PRTFCU-10-2-100-1/4-24-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $109.69
5-9 $104.21
10-24 $102.01
25-49 $97.62
50-99 $95.43
100+ $93.24

In stock

Lead Time (If not in stock): 5 weeks
Fast Response Copper Tip Thin Film RTD Sensors PRTFCU-10-2-100-1/4-24-E PRTFCU-10-2-100-1/4-24-E
  • Sensor Includes a Copper Tip Which Improves Thermal Response Time to 2 Seconds or Less (63% Response Time in Water Flowing at 3 Feet per Second).
  • Perfect for Use in Thermowells or as a Direct Immersion Sensor.
  • Can be Made in Many Sensor Configurations, and Can Be Used With a Wide Variety of Fittings and Accessories
  • Contains a Precision 100 Ohm Class B DIN Platinum Thin Film Element

PRTFCU-10-2-100-1/4-24-E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number Of Wires
Probe Diameter
Probe Length
Cable Length
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Sheath Material
Cable Insulation
Wire Gauge
Termination Connection Type


This sensor incorporates a copper tip which provides an efficient way to thermally connect the sensing element to the process conditions to be measured. This becomes especially important in applications where the sensor has little exposure to the item being measured such as in thermowells and bearing temperatures.
The PRTFCU sensor can be customized to function like many of our immersion sensor designs such as the PRTF-10 Immersion Probe, PRTF-13 Quick Disconnect Probes, PRTF-12,14,18 or 19 Spring Loaded Probes with Connection Heads.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$9.94
164 In Stock
Most Popular Accessories
Miniature Connector Plug
$5.49
766 In Stock
Precision Handheld Thermometer
$221.71
10 In Stock
Stainless Steel Compression Fitting, 1/4" Diameter x 1/4NPT Thread
$24.86
1207 In Stock

More Related Items

en-US
en
Save Configuration