Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temp Thermocouple with Ceramic Sheath and Lead Wires

Transition Joint Platinum Thermocouple Assemblies and Ceramic Protection Tube

$514.02

Item# BAT-TJ36-30-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $514.02
10-24 $488.32
25-99 $462.62
100-499 $436.92
500-999 $411.22
1000+ $385.52

In stock

Lead Time (If not in stock): 6 weeks
Transition Joint Platinum Thermocouple Assemblies and Ceramic Protection Tube BAT-TJ36-30-6 BAT-TJ36-30-6
  • NHX Standard Ceramic Connector Rated to 650°C (1200°F)
  • HSTW Standard Connector Liquid Crystal Polymer Rated to 260°C (500°F)
  • Up to 1650°C (3000°F) Rating
  • Oxidizing or Reducing Atmospheres

BAT-TJ36-30-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Probe Length
Cable Insulation
Wire Gauge
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Cable Length
Color Code Standard


  • Measurement Units °C
  • Measurement Type High Temperature
Type R, S, or B Platinum Thermocouple enclosed in a high purity alumina protection tube. Elements are insulated by a double bore high-purity hardfired alumina insulator.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from High quality B type thermocouple This thermocouple has great quality and can be used at critical conditions.
Date published: 2023-06-02
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_BAT-TJ36-30-6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Hello, It is possible this probe would function at -60degC?

Asked by: Luna
Thank you for your inquiry. Unfortunately, these probes are not rated for measuring -60degC.
Answered by: NorwalkAE_SP
Date published: 2023-10-31
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_BAT-TJ36-30-6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration