Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flanged Mounted RTD Probes with Lead Wire

Precision RTD Probes for Lab Applications

$265.86

Item# RTD-860-180

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $265.86
5-9 $252.57
10-24 $247.25
25-49 $236.62
50-99 $231.30
100+ $225.98

In stock

Lead Time (If not in stock): 4 weeks
Precision RTD Probes for Lab Applications RTD-860-180 RTD-860-180
  • High-Accuracy Class “A” 100 Ohm DIN Platinum Element Standard
  • Temperature Coefficient (Alpha) = .00385 ohm/ohm/°C
  • Temperature Range Is -200 to 230ºC
  • Includes Stainless Steel Sheath and Flange with Pre-Drilled Mounting Holes for Easy Installation

RTD-860-180 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Number Of Wires
Sheath Material
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length


The RTD-860 sensor is designed for easy installation into air ducts, laminar flow booths or other applications where temperature measurements must be taken through thin walls or structures. The sensor features an all stainless steel welded construction consisting of a closed-end tube and mounting plate. The platinum RTD sensor is housed in the tip of the 1/8" diameter tube for fast response. The 1" dia. mounting plate has two (2) 0.15" diameter holes for convenient mounting, and the sensor is supplied with 1 meter (40") of PFA insulated &
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Precision RTD Probes Specialized for Laboratory Applications
$174.81
0 In Stock
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$6.19
1657 In Stock
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$14.69
119 In Stock
RTD Extension Cables
$30.36
3 In Stock
Universal Temperature Connector-Transmitter, for RTD’s and Thermocouples
$265.47
157 In Stock
Popular Options and Accessories
Precision Handheld Thermometer
$221.71
10 In Stock

More Related Items

en-US
en
Save Configuration