Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cut to Length Thermocouple Probes for Field Adaptation

Field Adjustable Length Thermocouple Probe

$111.43

Item# TCCTL-J-14U-24-40-HH

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $111.43
10-24 $105.86
25-99 $100.29
100-499 $94.72
500-999 $89.14
1000+ $83.57

In stock

Lead Time (If not in stock): 3 weeks
Field Adjustable Length Thermocouple Probe TCCTL-J-14U-24-40-HH TCCTL-J-14U-24-40-HH
  • Field Cutable to the Length Needed Using a Tubing Cutter [76 mm (3') Length Minimum]
  • Available in All Base Metal Thermocouple Calibrations (Types J, K, T, E and N)
  • 6 and 4.5 mm (1/4 and 3/16') Diameters Standard
  • PFA and Two Fiberglass Insulated Cable Options Available

TCCTL-J-14U-24-40-HH Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Junction Type
Probe Diameter
Cable Insulation
Cable Length
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Sheath Material
Probe Length
Wire Gauge
Color Code Standard


  • Measurement Units °C
  • Measurement Type Temperature
The Model TCCTL “Cut-To-Length” thermocouples can be used for a wide variety of applications including:
  • For sudden or temporary measurements
  • Emergency replacements for existing thermocouples
  • The 1/4” and 6mm diameter thermocouples can be used in standard thermowells
  • With compression fittings and other accessories

  • These thermocouples can be customized to the needed length (75mm or 3” minimum) using a standard tube cutter, being careful not to cut into the extension wire insulation. Adding compression or spring loading fittings allows the thermocouple to be adapted to a wide variety of immersion type applications.
    loading all models
    loading all reviews
    Rated 5 out of 5 by from Thermocouple Probe Product Really Great Product and team .as delivery and product on time .
    Date published: 2021-02-15
    • y_2024, m_5, d_9, h_4
    • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasreviews, tv_0, tr_1
    • loc_en_US, sid_TCCTL-J-14U-24-40-HH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 9ms
    • REVIEWS, PRODUCT
    loading all QA
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 20ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    en-US
    en
    Save Configuration