Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermistor Immersion Probes with Lead Wire

General Purpose Thermistor Probes Stainless Steel Sheath

$76.86

Item# TH-10-44006-1/4-4-40

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $76.86
10-24 $73.02
25-99 $69.17
100-499 $65.33
500-999 $61.49
1000+ $57.65

In stock

Lead Time (If not in stock): 5 weeks
General Purpose Thermistor Probes Stainless Steel Sheath TH-10-44006-1/4-4-40 TH-10-44006-1/4-4-40
  • Stainless Steel Sheath - Straight with No Transition
  • Precision 5,000 and 10,000 Ohm Models Standard, Also Available in 2,252 ohm, 3,000 ohm and 30,000 ohm Configurations
  • Interchageability Tolerance: ±0.2°C Standard, ±0.1°C Optional
  • Can be Used With a Wide Variety of Compression Fittings

TH-10-44006-1/4-4-40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy
Nominal Resistance
Probe Diameter
Probe Length
Cable Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Cable Insulation
Wire Gauge


This TH-10 Series general purpose thermistor probes have a stainless steel sheath sealed at the tip for direct immersion into process liquids. The straight sheath design, with 40 inches of extension cable, adapts well to use with a wide variety of transition fittings. This design makes for a more compact probe when space limitations are a factor. For a straight sheath with strain relief spring and transition, see the TJ36-44000 series probe.

Thermistor resistances of 5,000 and 10,000 ohms are standard with 2,252, 3,000 and 30,000 ohm resistances available. Standard interchangeability is ±0.2°C, with an optional interchangeability of ±0.1°C available.
loading all models
loading all reviews
Rated 4 out of 5 by from Good Product with Room for Improvement This part meets almost all of our expectations. They give you plenty of cable to work with. Personally, we cut the cable to about 8 inches of length and put a connector on it for easy replacement. The only downside is there's no strain relief at the probe to cable transition. Our wire got bent back and forth several times over the course of a month and broke off. This kind of damage can not be fixed, requiring us to buy a new part. Overall, great product. Only improvement would be adding strain relief to the transition to prevent failure like this.
Date published: 2019-04-12
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TH-10-44006-1-4-4-40, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can the unit be provided with 1/8" dia tube and a 44018 thermisor ?

Asked by: Anonymous
Thank you for your inquiry Anonymous. Due to the complexity of your questions, please contact our Temperature Department at 1-800-622-2378, ask for Temperature Engineering or temp@omega.com for further assistance.
Answered by: Application Engineer MC
Date published: 2023-07-06

Recommend replacement for TH-10-44007-1/4-2-40 Thermistor?

Asked by: North
Thank you for your inquiry. The closest replacement for this product is the TH-10-44007-1/8-2-40: https://www.omega.com/en-us/temperature-measurement/temperature-probes/probes-with-lead-wires/th-10-44000/p/TH-10-44007-1-8-2-40
Answered by: Application Engineer MC
Date published: 2024-02-23

Can a NIST traceable certificate be provided with this sensor?

Asked by: Automation Engineer
Thank you for your inquiry Automation Engineer. This sensor does not come with a NIST certificate. Please send a quote requesting this sensor with calibration from sales@omega.com
Answered by: Application Engineer MC
Date published: 2023-07-06
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TH-10-44006-1-4-4-40, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration