Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pipe Plug Thermistor Probes with NPT Fitting and Lead Wire

Pipe-Plug Thermistor Probes

$121.95

Item# TH-44004-1/4NPT-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $121.95
10-24 $115.85
25-99 $109.76
100-499 $103.66
500-999 $97.56
1000+ $91.46

In stock

Lead Time (If not in stock): 5 weeks
Pipe-Plug Thermistor Probes TH-44004-1/4NPT-6 TH-44004-1/4NPT-6
  • Ideal for Use in Pressure Vessel Applications 2500 PSI (172 Bar) Max.
  • Maximum Temperature 150°C (302°F) or 75°C (167°F) Depending on Option Selected.
  • 6mm Diameter Sheath with 1/4 or 1/8NPT Mounting Thread Standard Sheath and Plug are 300 Series Stainless Steel
  • 2 Meter (80') #26AWG Stranded, PFA Insulated and Jacketed, SST Braided Cable Standard (Other Lengths Available Upon Request)


These sensors are designed to be conveniently mounted directly into ports with 1/8NPT or 1/4NPT threads. The housings are machined from 300 Series Stainless Steel, contain a stainless steel strain relief spring, and stainless steel braided cables for use in rugged applications.

Sensor Specifications:
  • Maximum Temperature: 150°C or 75°C Depending on Accuracy
  • Housing: ¼ or 18 NPT with 6mm Diameter Tip
  • Cable: 2 meters of 2 Conductor, #26AWG Stranded, PFA Insulated and Jacketed, SST Braided Cable
  • Sensor Output: 2252Ω Standard, 3kΩ, 5kΩ, 10kΩ and 30kΩ Optional Resistances Also Available
  • Accuracy: ±0.2°C Standard, ±0.1°C Available


  • Note: The TH-44004-1/4NPT-80 model sensor replaces the original TH-44004-NPT-80 , the "1/4" before the NPT designation insures that you will get the correct mounting thread for your application.

    loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA

    What is the dissipation constant of the TH-44004-1/4NPT-80-ROHS and in what medium does it apply to? I am acquiring thermistor data in LabVIEW and need to understand thermistor self-heating to choose an appropriate excitation current for my code.

    Asked by: samanthaarato
    Hi Samanthaarato, Thank you for the inquiry. Link to operating current and heat dissipation values; https://assets.omega.com/spec/44000_THERMIS_ELEMENTS.pdf Best regards OMEGA
    Answered by: NorwalkAE_RS
    Date published: 2021-02-01

    Is the jacketed cable and cable interface to the thermistor ingress rated for dust or water immersion?

    Asked by: Shutch
    Thank you for your inquiry. The jacketed cable is not ingress rated or for water immersion.
    Answered by: Application Engineer JB
    Date published: 2021-10-07

    What is the temperature resistance curve of the RTD?

    Asked by: datasheets
    The resistance curve is based on 2252 ohms at ambient. Here is the corresponding chart link (please see data under the 2252 curve): https://www.omega.co.uk/temperature/Z/pdf/z256-257.pdf
    Answered by: dfrisby88
    Date published: 2020-04-01
    • y_2024, m_5, d_20, h_5CST
    • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasquestionsanswers, tq_3
    • loc_en_US, sid_TH-44004-1-4NPT-6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 26ms
    • QUESTIONS, PRODUCT

    More Related Items

    en-US
    en
    Save Configuration