Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermistor Probes with Lead Wire and Metal Transition

Transition Joint Style Thermistor Probe

$133.95

Item# TJ36-44004-1/8-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $133.95
10-24 $127.25
25-99 $120.56
100-499 $113.86
500-999 $107.16
1000+ $100.46

In stock

Lead Time (If not in stock): 5 weeks
Transition Joint Style Thermistor Probe TJ36-44004-1/8-6 TJ36-44004-1/8-6
  • Max. Temp: 150°C for Standard Probe
  • 36' Insulated, 26 AWG Stranded Lead Wire
  • 316SS Sheath
  • 1/8, 3/16 and 1/4 ' Diameter Sheaths Available

TJ36-44004-1/8-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy
Nominal Resistance
Probe Diameter
Probe Length
Termination Connection Type
Category
Sensor Application
Sheath Material
Cable Insulation
Wire Gauge
Cable Length


The general purpose transition joint probe style is now available with any of our 44000 series thermistors as sensing elements. The probe transitions to 36" of PFA-insulated two-conductor lead wire and terminates in stripped leads.

For Special Options Consult Sales or Temperature Engineering for Availability and Pricing.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Have the probes been UL certified?

Asked by: JimS
Thank you for your inquiry. Unfortunately, the TJ36-44004-1/812 is not UL certified. Omega does not sell any temperature sensor that is UL certified
Answered by: Application Engineer MC
Date published: 2024-02-12

May you give the accuracy after 75C till 100 for model TJ36-44033-1/8-6-PP

Asked by: nitha
Thank you for your inquiry! We cannot guarantee the accuracy outside of 0-70C. You should expect a lower accuracy outside of this temperature range (at least +/ - 0.2C).
Answered by: Application Engineer CK
Date published: 2021-08-25

I have a customer looking for 2 Omega Engineering TJ36-CPSJ-14U-12 Thermocouple Probes, hermetically sealed, stainless steel sheathed type T probe. Can you quote these with price and lead time?

Asked by: Dotty
Thank you for your inquiry. Please email request to sales@omega.com
Answered by: Application Engineer JB
Date published: 2021-03-15
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TJ36-44004-1-8-6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration