Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Autoclave Thermocouple Probes

Autoclave Thermocouple Probe with Stainless Steel Transition Junction: Model Numbers TJ36-(*)-116G-(*)-ACL

$198.87

Item# TJ36-J-116G-6-ACL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $198.87
10-24 $188.93
25-99 $178.98
100-499 $169.04
500-999 $159.10
1000+ $149.15

In stock

Lead Time (If not in stock): 6 weeks
Autoclave Thermocouple Probe with Stainless Steel Transition Junction: Model Numbers TJ36-(*)-116G-(*)-ACL TJ36-J-116G-6-ACL TJ36-J-116G-6-ACL
  • Specialty Probe for Autoclave Applications
  • 304SS Stainless Steel Construction
  • J, K, T, E Calibrations
  • Grounded or Ungrounded Styles Available

TJ36-J-116G-6-ACL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Junction Type
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Sheath Material
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type
Color Code Standard
Additional Feature


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
This 1.6 mm (0.063") diameter 304SS probe, with stainless steel transition junction, is perfect for the food industry, steam washdown applications or general heavy duty use. It features 3.3 m (11') of 1.6 mm 0.062") mineral insulated coiled cable, 0.9 m (3') of PFA-insulated thermocouple grade wire and a male subminiature connector.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from thermocouple Nice product .safe and srtrong and good quality bye
Date published: 2016-03-08
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TJ36-J-116G-6-ACL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration