Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with a Compact Transition to Lead Wire

Compact Thermocouple Transition Joint Probes with PFA-Insulated Lead Wire

$63.54

Item# TJC36-CAIN-020E-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $63.54
10-24 $60.36
25-99 $57.19
100-499 $54.01
500-999 $50.83
1000+ $47.66

In stock

Lead Time (If not in stock): 3 weeks
Compact Thermocouple Transition Joint Probes with PFA-Insulated Lead Wire TJC36-CAIN-020E-6 TJC36-CAIN-020E-6
  • Ideal for Applications Where Space is Limited
  • 304 SS and Inconel® 600 sheaths. Also available with Super Omegaclad® XL Sheath!
  • 24 AWG Stranded for All Probes
  • Transition Joint Dia. of 4.5 mm (0.177 in.)

TJC36-CAIN-020E-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Cable Insulation
Wire Gauge
Cable Length
Color Code Standard
Additional Feature


  • Measurement Units °C
  • Measurement Type Temperature
Calibration
ANSI Code
Sheath
Material
Sheath Dia.
mm(in.)
Upper Temp. Limit
T/C Junnction
°C (°F)
Model Number
K
CHROMEGA™-
ALOMEGA™
304SS 0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
1.59 (0.062)
260 (500)
371 (700)
550 (1112)
550 (1112)
899 (1650)
TJC36-CASS-010(*)-(**)
TJC36-CASS-020(*)-(**)
TJC36-CASS-032(*)-(**)
TJC36-CASS-040(*)-(**)
TJC36-CASS-062(*)-(**)
Inconel®
600
0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
1.59 ( 0.062)
260 (500)
371 (700)
700 (1290)
700 (1290)
921 (1690)
TJC36-CAIN-010(*)-(**)
TJC36-CAIN-020(*)-(**)
TJC36-CAIN-032(*)-(**)
TJC36-CAIN-040(*)-(**)
TJC36-CAIN-062(*)-(**)
Super
OMEGACLAD™
XL
0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
1.59 ( 0.062)
316 (600)
427 (800)
815 (1500)
815 (1500)
1038 (1900)
TJC36-CAXL-010(*)-(**)
TJC36-CAXL-020(*)-(**)
TJC36-CAXL-032(*)-(**)
TJC36-CAXL-040(*)-(**)
TJC36-CAXL-062(*)-(**)
J
Iron-
Constantan
304SS 0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
1.59 ( 0.062)
204 (400)
260 (500)
260 (500)
260 (500)
441 (825)
TJC36-ICSS-010(*)-(**)
TJC36-ICSS-020(*)-(**)
TJC36-ICSS-032(*)-(**)
TJC36-ICSS-040(*)-(**)
TJC36-ICSS-062(*)-(**)
T
Copper-
Constantan
304SS 0.50 (0.020)
0.80 (0.032)
1.0  (0.040)
1.59 (0.062)
260 (500)
260 (500)
260 (500)
260 (500)
TJC36-CPSS-020(*)-(**)
TJC36-CPSS-032(*)-(**)
TJC36-CPSS-040(*)-(**)
TJC36-CPSS-062(*)-(**)
Notes: *Specify Junction: (G)rounded, (E)xposed or (U)ngrounded.
**Specify length in inches: 6 for 150 mm (6 in.), 12 for 300 mm (12 in.), or 18 for 450 mm (18 in.).
Super OMEGACLAD™ XL probes (highlighted in yellow) are also available in N calibration; substitute NN for CA in Model Number. See ordering examples below.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the accuracy/tolerance of the TJC36-CASS-020U-12?

Asked by: Ethan
Hi Ethan, TJC series meet SLE criteria. TJC36-CASS-020U-12 has accuracy of +/- 1.1C
Answered by: Application Engineer RD
Date published: 2022-08-02

What are the probe diameter tolerances? For TJC36-CAXL-032U-18, the probe diameter should be 0.032", but how large could the diameter be when considering tolerance?

Asked by: Brendan
Thank you for your inquiry. The tolerance for a 0.032" diameter probe is ±0.001".
Answered by: Application Engineer CB
Date published: 2023-02-16
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TJC36-CAIN-020E-6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration