Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Extreme Temperature Exotic Thermocouple Probes w/Lead Wire

Very High Temperature Exotic Thermocouple Probes

$948.75

Item# XIN-P10R-U-062-32-H-TJ-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $948.75
10-24 $901.31
25-99 $853.88
100-499 $806.44
500-999 $759.00
1000+ $711.56

In stock

Lead Time (If not in stock): 4 weeks
Very High Temperature Exotic Thermocouple Probes XIN-P10R-U-062-32-H-TJ-6 XIN-P10R-U-062-32-H-TJ-6

XIN-P10R-U-062-32-H-TJ-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sheath Material
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Junction Type
Termination Connection Type
Color Code Standard


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello, What is constraining the minimum temperature. Has the probe just not been tested below 0degC

Asked by: Luna
Thank you for your inquiry. The thermocouples we make are generally made with SLE Thermocouple Wire. Special Limits Of Error Wire (SLE) made products are only spec’d out for temperatures above 32°F (0°C). So anything below 32°F (0°C) does not comply with the SLE specification and we do not put the Process Measurement Range below 0°C. Does this mean that measuring below 0°C is not possible? No. It just means that the accuracy is no longer linear below 0°C.
Answered by: Application Engineer CB
Date published: 2023-10-30

I am looking into S-type thermocouple (XMO-P10R-U-062-40-A-RP-4). Planning to use it to measure temperatures of approx. 1400C. The environment would be air mixed with methane. Can we use it in that environment? Do we have to replace air with Nitrogen?

Asked by: Damir23
Hi Damir23, Thank you for the inquiry, The XMO sheath is rated for inert, vacuum, and reducing environment. Also, no exposure to chambers using graphite or carbon compounds. You would need to purge the environment and ensure no graphite or carbon present. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2023-12-24

I am evaluating your "Very High Temperature Exotic Thermocouple Probes". Right now, Im looking at a type "R"', such a XMO-P13R-U-125-30-A-RP-24. Where can I find a suitable handheld electronic thermometer that you can connect this type of thermocouple?

Asked by: TC1100
There are many handheld meters/data loggers to choose and you can search the website or call the Temperature Engineering group for guidance.
Answered by: ApplicationsEngineerANB
Date published: 2020-07-13
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_XIN-P10R-U-062-32-H-TJ-6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration