Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

M12 Removable Connector RTD Probes & Thermowells Sanitary

Sanitary RTD Sensors with Thermowell Removable Sensor M12 Connector for use in CIP Clean-In-Place Processes

$358.64

Item# PRS-3-100-A-TW-0163-D1-M12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $358.64
10-24 $340.71
25-99 $322.78
100-499 $304.84
500-999 $286.91
1000+ $268.98

In stock

Lead Time (If not in stock): 6 weeks
Sanitary RTD Sensors with Thermowell Removable Sensor M12 Connector for use in CIP Clean-In-Place Processes PRS-3-100-A-TW-0163-D1-M12 PRS-3-100-A-TW-0163-D1-M12
  • Sensor Includes a 4-Wire M12 Connector Plug for Attachment to Process Instrumentation. An M12 Extension Cable is Required for Installation.
  • Clean-In-Place Design for Use in Food, Dairy and Pharmaceutical Processes
  • Standard Mounting Cap is a 1½' 16AMP Tri-GripTM (Tri-Clamp® Compatible) Design, Other Cap Sizes and Styles are Available
  • Removable Probe Assembly is Spring Loaded Into the Thermowell for Good Thermal Response

PRS-3-100-A-TW-0163-D1-M12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Diameter
Probe Length
Category
Process Temperature Range
Sensor Application
Process Connection Type
Accuracy
Nominal Output
Number of Wires
Sheath Material
Termination Connection Type


Note: These Sensors Require an M12 Extension Cable to Connect the Sensor To Your Instrumentation. A Partial List Of Our M12 Extension Cables is Included in the Ordering Table Below.

This Pt100 RTD sensor is designed for use in sanitary or Clean-In-Place (CIP) applications where the use of a thermowell assembly is preferred over direct immersion sensors. The thermowell includes a 1½", 16AMP cap feature for easy installation using industry standard gaskets and clamps. The spring loaded RTD probe can be removed from the thermowell without exposing the system to ambient conditions for calibration or replacement. This sensor includes a 4-Pin, M12 Connector for easy installation using an extension cable.

Sensor Specifications Include:
  • 316L stainless steel process wetted surfaces with surface finishes of 32 microinches or better.

  • Immersion lengths of 158, 2½", 4½", 7½, and 10½" are available from stock, with others available.

  • Sensor Output is a 4-wire, 100 ohm, Class A, Platinum RTD meeting the requirements of IEC 60751.

  • These sensors can be used with 2-wire or 3-wire systems see information below.

  • Insulation resistance values of 100 megohms minimum at 100 VDC.


  • These sensors are supplied standard as 4-wire assemblies with 4-pin connectors.
    When used in 3-wire applications, use pins A, B and C as shown in the wiring detail below.
    When used in 2-wire systems, connect one wire to pins A or B, and the other wire to pins C or D as shown below.

    Wiring Diagram
    loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 18ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    Accessories
    M12 Extension Cable, 4 Wire Polyurethane Cable, Straight Socket Connector One End and Flying Leads the Other, 2 meters long
    $22.10
    0 In Stock
    5 m (16 ft) PVC cable, right angled 4-pin M12 female connector one end, fluing leads one end.
    $24.66
    9 In Stock
    5 Meter extension cable, polyurethane jacket with 4-pin M12 female connector
    $27.06
    0 In Stock
    PVC cable, straight 4-pin M12 female connector one end, flying leads one end, 5 m (16') long
    $24.66
    34 In Stock
    5 Meter extension cable, polyurethane jacket with right angled 4-pin M12 female Connector
    $26.01
    12 In Stock

    Related Categories

    en-US
    en
    Save Configuration