Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Combination Thermowells Protection Heads & RTD Sanitary

Sanitary RTD Sensor with Thermowell/Removable Sensor/Connection Head For Use in Clean-In-Place (CIP) Processes

$390.29

Item# PRS-3-100-A-TW-0250-D1-NB9W

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $390.29
10-24 $370.78
25-99 $351.26
100-499 $331.75
500-999 $312.23
1000+ $292.72

In stock

Lead Time (If not in stock): 6 weeks
Sanitary RTD Sensor with Thermowell/Removable Sensor/Connection Head For Use in Clean-In-Place (CIP) Processes PRS-3-100-A-TW-0250-D1-NB9W PRS-3-100-A-TW-0250-D1-NB9W
  • Clean-In-Place Design for Use in Food, Dairy and pharmaceutical Processes
  • Removable Probe Assembly is Spring Loaded Into Thermowell for Good Thermal Response
  • Standard Mounting Cap is a 1½' 16AMP Tri-GripTM (Tri-Clamp® Compatible) Design, Other Cap Sizes and Styles are Available
  • Avalable with 15⁄8, 2½:', 4½', 7½' and 10½' Immersion Lengths Standard

PRS-3-100-A-TW-0250-D1-NB9W Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Diameter
Probe Length
Termination Connection Type
Category
Process Temperature Range
Sensor Application
Process Connection Type
Accuracy
Nominal Output
Number of Wires
Sheath Material


This Pt100 RTD sensor is designed for use in sanitary or Clean-In-Place (CIP) applications where the use of a thermowell assembly is preferred over direct immersion sensors. The thermowell includes a 1½", 16AMP cap feature for easy installation using industry standard gaskets and clamps. The spring loaded RTD probe can be removed from the thermowell without exposing the system to ambient conditions for calibration or replacement. This sensor is also supplied with a white polypropylene screw-cap style connection head with 3/4"NPT conduit connection standard, Stainless steel screw-cap heads, and a flip top style white polypropylene head are also available.

Sensor Specifications Include:
  • 316L stainless steel process wetted surfaces with surface finishes of 32 microinches or better.

  • Immersion lengths of 158, 2½", 4½", 7½, and 10½" are available from stock, with others available.

  • Sensor Output is a 4-wire, 100 ohm, Class A, Platinum RTD meeting the requirements of IEC 60751.

  • These sensors can be used with 2-wire or 3-wire systems see information below.

  • Insulation resistance: 100 megohms minimum at 100 VDC.

  • Optional stainless steel connection heads available.


  • Food process hygienic temperature sensors can be used to aid food safety inspection compliance and verification of time temperature control. Combined with a chart recorder model CTXL you can temperature monitor a CCP ( Critical Control Point) or sanitation time and move toward a HACCP (Hazard Analysis Critical Control Point) compliance plan.

    These sensors are supplied standard as 4-wire assemblies with two red wires and two white wires. When used in 3-wire applications, cut off one white wire making sure that it will not contact any terminals or metal surfaces (note: twisting the two white wires together will reduce the lead wire resistance on one side of the sensing element by half adversely affecting the accuracy of the reading). When used in 2-wire applications, cut off one white wire and one red wire (note: in 2-wire applications, twisting the two same-colored wires together at the terminals will not adversely affect your sensor accuracy since both wires will be affected by the reduction in resistance).
    loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 4ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 20ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;

    Related Categories

    en-US
    en
    Save Configuration