Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Protection Head Thermocouples Type T, J & K 3-A Sanitary Probe

3-A Approved Sanitary Thermocouple Sensors with Polypropylene Connection Head

$294.35

Item# TCS-JU-H-0400-D1-NB15

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $294.35
10-24 $279.63
25-99 $264.92
100-499 $250.20
500-999 $235.48
1000+ $220.76

In stock

Lead Time (If not in stock): 6 weeks
3-A Approved Sanitary Thermocouple Sensors with Polypropylene Connection Head TCS-JU-H-0400-D1-NB15 TCS-JU-H-0400-D1-NB15
  • 3-A Approved Design, Combined with a Mounting Flange Meeting the Requiremnets of ASME-BPE-2007, Assures Trouble-Free Cleanability and Interchangeability
  • Sensor Can Be Used in Sanitary, Hygienic and Clean-In-Place Food, Dairy, Beverage and BioPharmaceutical Processes
  • Process Connection is a 1½' 16AMP Tri-Grip™ (Tri-Clamp® Compatible) Conforming to ASME BPE-2007, Other Cap Sizes and Styles are Available
  • Wetted Surfaces are 316L Stainless Steel, Surface Finish = 32 Microinch or Better

TCS-JU-H-0400-D1-NB15 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Connection Type
Probe Diameter
Probe Length
Termination Connection Type
Category
Process Temperature Range
Sensor Application
Sheath Material
Junction Type


  • Measurement Units °C
  • Measurement Type Liquid Temperature
3-A approved
The 3-A Approved OMEGA™ THS-S-NB9W and THS-H-NB9W Series Thermistor Sensors are designed for use in Sanitary or Hygienic Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical industries. These sensors are manufactured with 316L stainless steel housings that meet the dimensional requirements of ASME BPE-2007 and 3-A Specification 74-05, and are welded and processed to provide a clean, smooth, 32 µinch or better surface finish in the wetted areas for easy cleaning.

In addition to the standard 1½-16AMP process connection, these can be provided in the following sizes and styles:

Process Connection Model Number Code
3/4"-16AMP -B1-
1" and 1½"-16AMP -D1-
2"-16AMP -E1-
2½"-16AMP -F1-
3"-16AMP -G1-
4"-16AMP -H1-

If you need a process connection that is not listed above, please contact our sales department for availability.

The probe stems are manufactured in two configurations; a standard ¼" diameter probe for standard duty service, and a stepped 3/8" to 3/16" probe design for good response times in heavy duty applications.

This sensor is available with either a white polypropylene screw-top connection head (NB9W) or a stainless steel screw top connectoion head (NB15) for connection to your process instrumentation. These sensors are also available in RTD and Thermocouple styles to accommodate any process input requirement. In addition to the standard 1½-16AMP flange design, this sensor can be provided in a wide variety of flange sizes and styles. If you need something a little (or a lot) different, we can accommodate your needs.

This sensor is stocked with the 10,000 ? thermistor standard, but is available in any of the following resistances:

Sensor Code Resistance @ 25°C Element Series
2K 2252 ? 44004
3K 3000 ? 44005
5K 5000 ? 44007
10K 10,000 ? 44006
30K 30,000 ? 44008

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

Related Categories

en-US
en
Save Configuration