Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ruggedized Thin Film RTD elements

Platinum Resistance Temperature Detector

$35.72

Item# 2PT100FR828

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $35.72
10-24 $33.93
25-49 $33.22
50-99 $31.79
100-199 $31.08
200+ $30.36

In stock

Lead Time (If not in stock): 6 weeks
Platinum Resistance Temperature Detector 2PT100FR828 2PT100FR828
  • Designed for High Vibration Use
  • Rugged Cylindrical Element
  • Length: 8mm(0.31') or 13mm(.51')*. Diameters: 2.8mm(.11') or 4.5mm(.18')*
  • Ro = 100, 500, or 1000 Ω

2PT100FR828 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Resistance or Output Type
Probe Diameter
Application
Temperature Accuracy
Number of Wires
Probe Length
Maximum Temperature Measurement
Minimum Temperature Measurement
Cable Length


FR series elements are designed for applications where high vibration resistance as well as high temperature stability is vital. Typical industrial applications include analytical equipment, chemical plants and mechanical equipment. Small tolerances on diameter allow problem free installation in protective tubes.

*Dimensions are ±0.3mm(.012")

Note on Assembling Omega "FR" Series RTD Elements to Extension Wires: These RTD elements are made with platinum coated nickel lead wires. Since platinum does not easily wet with most soft solders, we advise that they be spot welded or silver soldered to extension wires when required.


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration