Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Glass Wire Wound Platinum RTD Elements

Glass Wire Wound Platinum RTD Elements - Class B

$144.90

Item# 1PT100GO1020HG

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $144.90
10-24 $137.66
25-49 $134.76
50-99 $128.96
100-199 $126.06
200+ $123.17

In stock

Lead Time (If not in stock): 4 weeks
Glass Wire Wound Platinum RTD Elements - Class B 1PT100GO1020HG 1PT100GO1020HG
  • Suitable for Low or very High Temperatures
  • Tolerant of Thermal Shocks
  • Good Vibration Resistance
  • Alpha = 0.00385

1PT100GO1020HG Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Resistance or Output Type
Probe Diameter
Probe Length
Maximum Temperature Measurement
Application
Temperature Accuracy
Number of Wires
Minimum Temperature Measurement


Glass wire wound platinum RTD elements are made by winding a platinum wire onto a glass core and then fusing the exterior with glass. They are suitable for low or very high temperatures and are tolerant of thermal shocks. They offer good vibration resistance (depending on mounting method) and can be immersed (with exception of GX) directly into liquid media.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the recommended lead wire that we would use with these RTDs? How would the lead wires connect to the RTD leads? If we used a 3 meter (9.8 ft) lead to a meter for measuring how would this effect the temperature reading?

Asked by: tahoecush
You will need to use RTD extension wire. You can use silver solder to connect the extension wire to the leads.
Answered by: Temperature
Date published: 2019-08-18
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_1PT100GO1020HG, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration