Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Standard Accuracy Ceramic Wire Wound Platinum RTD Elements

Ceramic Wire Wound Platinum RTD Elements - Class B

$39.60

Item# A2142

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $39.60
10-24 $37.62
25-49 $36.83
50-99 $35.24
100-199 $34.45
200+ $33.66

In stock

Lead Time (If not in stock): 4 weeks
Ceramic Wire Wound Platinum RTD Elements - Class B A2142 A2142
  • Platinum RTD Elements
  • Single and Dual Element Versions Available
  • 50 and 100 Ohms Models
  • All Models in Stock for Fast Delivery

A2142 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Resistance or Output Type
Temperature Accuracy
Probe Diameter
Probe Length
Maximum Temperature Measurement
Minimum Temperature Measurement
Application
Number of Wires


OMEGA RTD elements can be used for a variety of temperature applications. Models are available for temperature ranges as broad as -200 to 850°C. Dual element RTDs are also available for applications where two different instruments need to monitor the same temperature.
loading all models
loading all reviews
Rated 4 out of 5 by from poor packaging The product was packaged very good and in a secure way for the ship, but the dimension of the boxes were bigger than of necesary . However the PT100 elements were not in the original blister where they could are more protected.
Date published: 2018-05-15
Rated 4 out of 5 by from Bare leads way too short It would be extremely helpful if the bare leads came longer than 10 mm
Date published: 2020-06-06
Rated 5 out of 5 by from Your products hace excelent quality Im happy with my product and im glad to buy more products from you.
Date published: 2018-10-17
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_A2142, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What are the leads of these things made of ? They are very, very soft, and melt when soldered with 60/40 tin lead.

Asked by: Steveastrouk
The lead wires are palladium-gold alloy.
Answered by: Engineer9
Date published: 2020-04-06

Is the ceramic body submersible in water?

Asked by: rn_intc
Thank you for your inquiry rn_intc. No, it is not submersible in water.
Answered by: Application Engineer SP
Date published: 2022-11-07
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_A2142, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration