Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thin Film Platinum RTD Element 5-Packs

OMEGA™ Thin Film DIN Class B Elements

$81.89

Item# 5RTD-F3107

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $81.89
10-24 $77.80
25-99 $73.70
100-499 $69.61
500-999 $65.51
1000+ $61.42

In stock

Lead Time (If not in stock): 3 weeks
OMEGA™ Thin Film DIN Class B Elements 5RTD-F3107 5RTD-F3107
  • DIN Class 'B' Accuracy (for Less Critical Applications)
  • Temperature Range: -70 to 500°C (- 94 to 932°F)
  • Economical 5-packs
  • Various Sizes Available

5RTD-F3107 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Resistance or Output Type
Probe Length
Application
Temperature Accuracy
Number of Wires
Maximum Temperature Measurement
Minimum Temperature Measurement


OMEGA thin film DIN Class "B" RTD elements have a resistance tolerance of 100.00 ±0.12, 500.00 ±0.60, or 1000.00 ±1.20 at 0°C, and they meet the requirements of IEC751. They are sold with 0.2 mm diameter by 10 mm long gold palladium leads. Series WS elements have a donut shape that provides for convenient surface attachment using a screw, rivet, or fastener. These elements can be used as is with controllers and instruments, or as part of a sensor assembly.
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent quality RTDs We use these RTDs inside of small 3 phase DC motors manufactured for Aerospace use. Tight tolerance between units and the solderable legs are very easy to tin with 4% silver solder. A bit pricey, but when a $250,000 aircraft depends on our motors to VTOL safely, we choose the best sensors for data acquisition!
Date published: 2016-01-28
Rated 5 out of 5 by from It works!! What can I say, it does what it's suppose to, can I get my gift card now?
Date published: 2022-09-29
Rated 4 out of 5 by from Good quality I bought it three weeks ago and am happy that I did it.
Date published: 2016-05-27
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_5RTD-F3107, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Where can I find a manual?

Asked by: pbbbb
Hi, thanks for connecting with us. Although we do not have manuals for our RTD temperature sensors we do have resources that could help. Please view https://www.omega.co.uk/prodinfo/rtd.html
Answered by: Jane
Date published: 2019-06-26
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_5RTD-F3107, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration