Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Individually Available Thin Film Platinum RTD Elements

Thin Film RTD Elements

$37.80

Item# F3102

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $37.80
5-9 $35.91
10-24 $35.15
25-49 $33.64
50-99 $32.89
100+ $32.13

In stock

Lead Time (If not in stock): 3 weeks
Thin Film RTD Elements F3102 F3102
  • Overall Temperature Range -70 to 600°C
  • F3100 Series Flat Class A
  • W2100 Series Cylindrical
  • This Family of Elements Consists of Platinum 100, 200, 400, 500, 1000 and 2000 Ohm RTD's

F3102 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Resistance or Output Type
Temperature Accuracy
Number of Wires
Probe Diameter
Probe Length
Mounting Style
Maximum Temperature Measurement
Minimum Temperature Measurement
Cable Length
Application


OMEGA introduces the OMEGAFILM™ platinum RTD element—an element achieved by employing construction techniques similar to those used to manufacture miniature electronic integrated circuits. The result: a precision element available in sizes considerably smaller than the head of a match. All this in a rugged, accurate, ceramic encased package! Best of all, OMEGAFILM™ elements are calibrated to the worldwide accepted DIN 43760 curve (alpha=0.00385), allowing use with standard off-the-shelf instrumentation available from OMEGA and others, both in the United States and abroad.

Accuracy and Specifications:
OMEGAFILM™ platinum RTD’s are calibrated to the internationally accepted DIN 43760 curve (alpha=0.00385) and meet 0.1% DIN standard tolerance. When you use these tables, please note that the specific operating ranges for elements vary and are listed on their specifications pages.

Applications: Because of their small size and thin, flat packaging, OMEGAFILM™ sensors greatly extend the field of RTD applications. Series W RTD elements are thin film encased in a cylindrical ceramic package. Series W single cylindrical RTD elements (such as the W2103) lend themselves to encapsulation in short ⅛' O.D. protection tubes or shallow holes bored in a metal casing . Series W dual RTD elements ( such as the W2202) consist of 2 separate 2 wire thin film RTD elements in a cylindrical ceramic 4 wire package. Series F (such as F3101) are thin film 2 wire RTD elements on a flat ceramic base. These may be taped, cemented or embedded. To obtain accurate representative measurements, good thermal contact between the surface and the element is important. For temporary installations, a compatible temperature-rated heat- conductive compound, such as a heat sink grease can be used.

Series 15 mm Lead Length Dimensions in Millimeters
(1 mm = 0.03937')
Model No.                    Nominal
Single or
     Resistance
Dual
            (ohms)
Temperature
Range
W W2102
W2112
W2122
W2132
W2142
W2152
1    x    100 
1    x    200 
1    x    400 
1    x    500 
1    x    1000
1    x    2000
-50 to 600°C
(-58 to 1112°F)
W W2202
W2212
W2222
W2232
W2242
2    x     100 
2    x    200 
2    x     400 
2    x    500 
2    x     1000
W W2103 1    x    100
W2204 2    x    100
WS WS81 1    x    100 -50 to 600°C
(58 to 1112°F)


Series 10 mm Lead Length Dimensions in Millimeters
(1 mm = 0.03937')
Model No.                     Nominal
Single or
     Resistance
Dual
            (ohms)
Temperature
Range
F F3101

F3131

F3141
1      x     100 

1     x      500 

1     x     1000
Max range:
-50 to 500°C
(-58 to 932°F)
however,
Class A
tolerance
applies to
-30 to 300°C
(-22 to 572°F)
F F3102

F3132
1     x     100 

1     x      500 
F F3142 (Class B only) 1     x     1000
F F3105

F3145
1     x     100 

1     x      1000 
F F3107 1     x     100
Note on Assembling Omega 'F' Series RTD Elements to Extension Wires: These RTD elements are made with platinum coated nickel lead wires. Since platinum does not easily wet with most soft solders, we advise that they be spot welded or silver soldered to extension wires when required.
loading all models
loading all reviews
Rated 5 out of 5 by from F3105 RTD I needed an accurate temperature reading of a small area. The F3105 has a flat 2mmx2.5mm surface (other side is curved) which is perfect for me. Using 3 conductor shielded cable, soldered 2 leads to one terminal making this a 3-wire RTD. Worked perfectly!
Date published: 2018-11-01
Rated 5 out of 5 by from Consistent quality Consistent quality RTDs always in spec. Omega RTDs have never given me issues and are surprisingly durable.
Date published: 2016-02-26
Rated 1 out of 5 by from W2152 RTD has poor quality leads We have used this RTD in our tools and have found the leads disintegrate when soldering with SN96 solder. Very poor quality leads!
Date published: 2017-01-31
Rated 3 out of 5 by from Q/C before Parts Ship every shipment as of yet, has had one or two parts that are damaged.
Date published: 2021-04-12
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_F3102, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What is the response time?

Asked by: seraph3
Thank you for your inquiry. Here is the response time data for all the F series thin film RTD elements: Response Time Water Current (v=0.4 m/s) t0.5 = 0.2 s; t0.9 = 0.4 s Air Stream (v = 1 m/s) t0.5 = 4.0 s; t0.9 = 12.0 s.
Answered by: Application Engineer SP
Date published: 2023-05-18

What is the best material to use to insulate the wires from each other when placing in a heat shrink? I am using at extreme's -65 to 280c

Asked by: James G
Thank you for your inquiry. Unfortunately we do not have a recommend material for this temperature range.
Answered by: Application Engineer CB
Date published: 2023-10-03

is this water proof, what i am looking for is to be able to lay on refrigerated cement floor and spray water on it to see the slab temp as the water freezes AKA. Ice Hockey floor.

Asked by: jchambers
The F3101 is not a waterproof RTD. The HSRTD series would be an example of an RTD assembly that would be waterproof.
Answered by: ANBENG
Date published: 2020-01-08

What is the lead material on the F series RTD's?

Asked by: Bruce J
Hi Bruce J Thank you for the inquiry. Platinum Clad Nickel Wire Leads Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2020-08-11

Does the RTD come with an adhesive?

Asked by: Clint H
Hi Clint, these RTD's do not come with an adhesive.
Answered by: AndrewA
Date published: 2021-02-16
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_F3102, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration