Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy-Duty Magnetic Mount Thermocouples for Ferrous Metal Surfaces

Magnet Mount Thermocouples

$113.73

Item# MP1-K-36-SMPW-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $113.73
10-24 $108.04
25-99 $102.36
100-499 $96.67
500-999 $90.98
1000+ $85.30

In stock

Lead Time (If not in stock): 3 weeks
Magnet Mount Thermocouples MP1-K-36-SMPW-M MP1-K-36-SMPW-M
  • Measures Surface Temperature of Ferrous Materials
  • Spring Mounted Thermocouple
  • Single or Dual 53 Newton (12 lb) Pull Magnets
  • J, K, E, T Calibrations

MP1-K-36-SMPW-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Sensor Application
Cable Insulation
Termination Connection Type
Mounting Style
Minimum Temperature Measurement
Features
Category
Process Temperature Range
Cable Length
Color Code Standard
Probe Diameter


An extremely versatile low cost magnetic mount thermocouple! Utilize for a myriad of applications where magnet mounting is feasible. A portable and flexible solution.

  Magnet Dimensions, MP1: 25 H x 38 W x 25 mm D (1.0 x 1.5 x 1.0")
Magnet Dimensions, MP2: 108 mm H (with handle) x 64 W x 25 mm D (4.3 x 2.5 x 1.5")
Lead Wires: 1 m (40"), SS overbraided glass standard, PFA-insulated optional
loading all models
loading all reviews
Rated 5 out of 5 by from Works as advertised Works great. I didn't buy a female plug end, so I had to disassemble the male plug to gegget at the wires. Easily done.
Date published: 2016-02-03
Rated 1 out of 5 by from Refund Still waiting for my refund on this item, doesn’t work. Reads +\-100 deg from true
Date published: 2020-12-16
Rated 1 out of 5 by from inaccurate. It consistently read lower temperature than multiple reference surface thermocouple around 7% lower
Date published: 2020-05-18
Rated 5 out of 5 by from As described I bought two of these for field measurements on process piping and vessels. Although they don't appear to be built for frequent placement and removal, I expect that with care they will function well for my purpose.
Date published: 2017-02-13
Rated 5 out of 5 by from Functionally works as advertised. Strong magnet. Functionally works as advertised. Strong magnet. Interfaces well with Data Acquisition system.
Date published: 2016-05-02
Rated 5 out of 5 by from powerful magnetic mount thermocouple Powerful magnet, easy installation. I have a very high temperature application in a difficult to mount and somewhat mobile installation location. This works perfectly.
Date published: 2023-10-05
Rated 5 out of 5 by from The best magnetic mount I've found. Powerful magnet, easy installation. I have a very high temperature application in a difficult to mount and somewhat mobile installation location. This works perfectly.
Date published: 2023-10-05
Rated 5 out of 5 by from Magnetic Great product. Very accurate device. Would purchase again.
Date published: 2022-01-25
  • y_2024, m_5, d_12, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_10
  • loc_en_US, sid_MP1-K-36-SMPW-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Is the stated process temperature range also applicable to the available connector options?

Asked by: rcde1
The process temperature is only for the magnet and Thermocouple sensor. The connectors are only rated to 356F.
Answered by: ApplicationsEngineerANB
Date published: 2024-01-31

Is the same wire used on this unit available by the roll?

Asked by: Jeff00
Thank you for asking your question. Yes, we do that that same wire available in rolls(spools). An example of that part number would be TT-J-24-SB-50.
Answered by: AEMO
Date published: 2020-04-03

Are both of these thermocouples able to be put inside a powder coating curing oven or will the wire casing deteriorate due to the elevated temperature?

Asked by: TDMEEE
The MP1 Thermocouple has a PFA coated wire good to 260C but were not sure if the powder coating particles will be able to get into the probe tube and cause problems. The MP2 lead wire is rated up to 480C and is fiberglass and stainless steel over braid so is porous. We don't have any data to provide in this type of application but it seems they should be okay for a period of time.
Answered by: ApplicationsEngineerANB
Date published: 2023-10-04

Is the probe removeable from the magnetic mount base? (So that it's temperature measurements can be verified using a metrology drywell)

Asked by: Hartman Walushka
Thank you for the inquiry. Unfortunately the probe was not set up to be removeable from the magnetic mount. Best regards, OMEGA
Answered by: NorwalkAE_RDS
Date published: 2023-03-29

it states temp range from 32-700 Deg F , do you have magnetic thermal couple for 1000 deg F rating ?

Asked by: Derick K
Thank you for your inquiry Derick K. Unfortunately, we do not offer a magnetic mount thermocouple with a maximum temperature of 1000 F. The maximum temperature for the Heavy-Duty Magnetic Mount Thermocouples is 700 F.
Answered by: Application Engineer MC
Date published: 2024-02-28

What's the response time on this item until it reads temperature accurately on a surface (not liquid)? For example: 5 seconds to full reading?

Asked by: cubsfanbrit
Thank you for your email. Unfortunately we do not have any test data around the response time of these sensors. The sensor design along with the minimal contact makes the magnetic mount sensors not very fast acting.
Answered by: SAE SAT
Date published: 2019-08-21
  • y_2024, m_5, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_MP1-K-36-SMPW-M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

More Related Items

Related Categories

en-US
en
Save Configuration