Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Adhesive Pad Thermocouple Sensor

Adhesive pad sensor, E, curved style, 72 in

$56.83

Item# SAPC-E-72

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $56.83
10-24 $53.99
25-99 $51.15
100-499 $48.31
500-999 $45.46
1000+ $42.62

In stock

Lead Time (If not in stock): 7 weeks
Adhesive pad sensor, E, curved style, 72 in SAPC-E-72 SAPC-E-72
  • Made of silicone rubber for excellent flexibility
  • Self-adhesive thin backing to increase response time
  • Attach directly to clean surface for accurate temperature measurement
  • Made for one-time placement on surface via self-adhesive pad

SAPC-E-72 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Cable Length
Color Code Standard
Mounting Style
Category
Process Temperature Range
Sensor Application
Cable Insulation
Termination Connection Type
Features


  • Wire 24 AWG stranded PFA insulated

Omega's SAP-Series thermocouples are designed for surface temperature measurements. These thermocouples are ideal for both flat and curved surfaces. The integral thermocouple sensor is bonded onto the inner surface of the exposed silicone material, providing faster temperature response. These are available in four different thermocouple types: J, K, T, and E. The temperature range is -50 to 200°C (-58 to 392°F). Applications include hot plate measurements, pipe measurements and these can be connected directly to instrument casings or motor housings to obtain an accurate temperature reading.

loading all models
loading all reviews
Rated 5 out of 5 by from Better than I expected Works very well, fast and accurate measurement time and physically more rugged than I expected. Adhesive is good enough for temporary work which is what I needed.
Date published: 2023-12-11
Rated 5 out of 5 by from Shipped quickly .easy to purchase and came correct Shipped quickly . easy to purchase and came correct.
Date published: 2022-02-15
  • y_2024, m_5, d_12, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SAPC-E-72, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can this be ordered with a NIST traceable calibration certificate?

Asked by: barrett
Thank you for your inquiry. Yes it can be ordered with a NIST calibration certificate. Please send your quote request to sales@omega.com
Answered by: Application Engineer MC
Date published: 2023-02-14

Is this a resistive sensor? if yes, what is the resistance variation ?

Asked by: gustavo 53
Thank you for your inquiry gustavo53. Thermocouples are not resistive sensors. They don't output resistance but millivolts.
Answered by: Application Engineer MC
Date published: 2023-02-08

The TC connector sold on Omega SMPW-TI-M has a service rating of -29C. Will this connector work with SAPF-TI-2M TC? SAPF-TI-2M is rated to -50, what is a compatible connector?

Asked by: QTS TestEng
The SMPW-TI-M will work as a connector for the probe to carry a signal through the full Type T temperature range. It cannot physically be used below the -29C rating due to the materials it is constructed with. The connecters are most often used in an ambient temperature where the instrument accepting the reading is located.
Answered by: ApplicationsEngineerANB
Date published: 2023-12-19
  • y_2024, m_5, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_SAPC-E-72, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 70ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration