Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

M8 Cable, 3 pin, for RTD, Thermistor

M8C Extension Cables

$16.73

Item# M8C-SIL-3-S-F-1.5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $16.73
10-24 $15.89
25-49 $15.56
50-99 $14.89
100-199 $14.56
200+ $14.22

In stock

Lead Time (If not in stock): 10 weeks
M8C Extension Cables M8C-SIL-3-S-F-1.5 M8C-SIL-3-S-F-1.5
  • Extension Cables for Use with M8 Style RTD Sensors, 2-Red and 1 White Wire Per Wiring Diagram
  • 3-Wire Socket Style Connector With Straight or Right-Angled Backshells
  • M8 Socket Connector One End, Stripped Leads on the Other
  • Cable is #24AWG Stranded Copper Conductors with Silicone Rubber Insulation and Over Jacket

M8C-SIL-3-S-F-1.5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connector Side A
Cable Length
Use With Sensor Type
Conductor Insulation


Description

These M8 extension cables are a great fit with Omega's M8 style RTD sensors. The standard socket style 3-position connector connects with the plug style connector supplied on Omega's M8 style RTD sensors. The flying leads on the other end of the cable can be connected directly to a barrier strip style connection point, or use one of our various connector to conect to your instrument.

Some Specific Connector Options include:
  • Field Mountable M8 connectors
  • MTP Style 3-Pin Connectors
  • OTP Style 3-Pin Connectors
  • TA3 and TA4 Style Audio Connectors


  • Omega's M8 RTD sensor extension cables are wired to match the wiring used in our PR-23 Molded M8 RTD Sensors. The color code (see wiring diagram) is as specified in the International Standard IEC 60751.

    loading all models
    loading all reviews
    Rated 5 out of 5 by from Great features,realy ! Excellent product for my robot arm and it is not expensive !!!
    Date published: 2016-02-26
    • y_2024, m_5, d_18, h_6
    • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasreviews, tv_0, tr_1
    • loc_en_US, sid_M8C-SIL-3-S-F-1-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    loading all QA

    Which of these would work as a power cable similar to Universal AC adapter with M8 connector (Item# UNIV-AC-100/240-5-M8)?

    Asked by: Markistakenapparently
    These M8C cable assemblies are only made for carrying DC sensor signals not AC electrical supply signals and Omega does not recommend it for that use.
    Answered by: ApplicationsEngineerANB
    Date published: 2021-11-02
    • y_2024, m_5, d_18, h_6CST
    • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasquestionsanswers, tq_1
    • loc_en_US, sid_M8C-SIL-3-S-F-1-5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 10ms
    • QUESTIONS, PRODUCT

    Related Categories

    en-US
    en
    Save Configuration