Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Mineral Insulated Thermocouple Cable

Dual Mineral Insulated Thermocouple Cable (MI Cable), Metal Sheath

$4.33

Item# 304-E-MO-062-DUAL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-99 $4.33
100-249 $4.11
250-499 $3.90
500-999 $3.68
1000-4999 $3.46
5000+ $3.03

In stock

Lead Time (If not in stock): 7 Days
Dual Mineral Insulated Thermocouple Cable (MI Cable), Metal Sheath 304-E-MO-062-DUAL 304-E-MO-062-DUAL
  • Mineral Insulated Cable, 4 Wire MIC with Mgo
  • 4 Wire Dual Thermocouple MI Cable
  • High Temperature Applications
  • Weldable and Bendable

304-E-MO-062-DUAL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Sheath Material
Conductor Insulation
Conductor Material
Diagonal/Parallel Construction
Cable Diameter
Special Limit of error
Additional Feature
Category
Dual Changed From
Number of Conductors
Standard/Metric


  • Use With Sensor Type Thermocouple
OMEGACLAD™ dual pair mineral insulated M.I. cable can be made into a single probe that enables transmission of a “split signal”. MgO style cable can be used to make nonexpendable thermocouple test sensors. This double signal 4 wire MIC can be attached to a controller and chart recorder at the same time to both monitor and control the same temperature location.

4 Wire Dual, 2 pair of TC conductors available in Standard Inch and Metric OD sizes:
0.375" (9.5 mm)
0.312" (7.9 mm) and 8.0mm
0.250" (6.4 mm) and 6.0mm
0.188" (4.8 mm) and 5.5mm or 4.5mm
0.125" (3.2 mm) and 3.0mm
0.062" (1.6 mm) 4 wire dual MIC with MgO

Technical Notes: OMEGACLAD™ wire can be made into a grounded junction probe and inserted into a pipe with compression fitting.

Insulation Compacted magnesium oxide is hygroscopic (absorbs moisture)


Model No. Wire
Calibration
Sheath
Material
Sheath
Diameter
(in.)
Wall
Thickness
(in.)
Resistance at
60°F Ohms/
Dbl. ft.
Dia. of
Wires
(in.)
AWG
Gage
304-J-MO-062-DUAL
304-J-MO-125-DUAL
304-J-MO-188-DUAL
304-J-MO-250-DUAL
Iron-
Constantan
J
304
Stainless
Steel
0.062
0.125
0.188
0.250
0.010
0.018
0.025
0.036
3.6
0.88
0.36
0.22
0.010
0.020
0.032
0.040
30
24
20
18
INC-J-MO-062-DUAL
INC-J-MO-125-DUAL
INC-J-MO-188-DUAL
INC-J-MO-250-DUAL
Iron-
Constantan
J
Inconel
600
0.062
0.125
0.188
0.250
0.010
0.018
0.025
0.036
3.6
0.88
0.36
0.22
0.010
0.020
0.032
0.040
30
24
20
18
304-K-MO-062-DUAL
304-K-MO-125-DUAL
304-K-MO-188-DUAL
304-K-MO-250-DUAL
CHROMEGA™-
ALOMEGA™
K
304
Stainless
Steel
0.062
0.125
0.188
0.250
0.010
0.018
0.025
0.036
6.0
1.5
0.59
0.37
0.010
0.020
0.032
0.040
30
24
20
18
INC-K-MO-062-DUAL
INC-K-MO-125-DUAL
INC-K-MO-188-DUAL
INC-K-MO-250-DUAL
CHROMEGA™-
ALOMEGA™
K
Inconel
600
0.062
0.125
0.188
0.250
0.010
0.018
0.025
0.036
6.0
1.5
0.59
0.37
0.010
0.020
0.032
0.040
30
24
20
18
304-T-MO-062-DUAL
304-T-MO-125-DUAL
304-T-MO-188-DUAL
304-T-MO-250-DUAL
Copper-
Constantan
T
304
Stainless
Steel
0.062
0.125
0.188
0.250
0.010
0.018
0.025
0.036
3.0
0.75
0.298
0.19
0.010
0.020
0.032
0.040
30
24
20
18
INC-T-MO-062-DUAL
INC-T-MO-125-DUAL
INC-T-MO-188-DUAL
INC-T-MO-250-DUAL
Copper-
Constantan
T
Inconel
600
0.062
0.125
0.188
0.250
0.010
0.018
0.025
0.036
3.04
0.75
0.19
0.19
0.010
0.020
0.032
0.040
30
24
20
18
304-E-MO-062-DUAL
304-E-MO-125-DUAL
304-E-MO-188-DUAL
304-E-MO-250-DUAL
CHROMEGA™-
Constantan
E
304
Stainless
Steel
0.062
0.125
0.188
0.250
0.010
0.018
0.025
0.036
7.17
1.78
0.71
0.45
0.010
0.020
0.032
0.040
30
24
20
18
INC-E-MO-062-DUAL
INC-E-MO-125-DUAL
INC-E-MO-188-DUAL
INC-E-MO-250-DUAL
CHROMEGA™-
Constantan
E
Inconel
600
0.062
0.125
0.188
0.250
0.010
0.018
0.025
0.036
7.17
1.78
0.71
0.45
0.010
0.020
0.032
0.040
30
24
20
18
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

CCan this thermocouple measure temperature as high as 800C?

Asked by: Anonymous
The MI cable listed is rated for applications up to 1070 deg C. This wire can be welded in the field at one end to create a thermocouple and sense temperature.
Answered by: RD Engineer
Date published: 2022-11-10

Hello I need know if you have dual omegaclad mineral insulated cable in diameter 0.375" type J. I need 20 meters. Best regards

Asked by: Jorge
Hello, Omega can manufacture Dual Omegaclad type J in a diameter of 0.375" as a custom part. Please send an e-mail to temp@omega.com if you'd wish to get more details on how to order this custom part number.
Answered by: Engineer9
Date published: 2022-11-10
  • y_2024, m_5, d_13, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_304-E-MO-062-DUAL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration