Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

G Type Thermocouple Duplex Extension Wire

G Type Thermocouple Extension Wire

$210.90

Item# EXGG-C-24-TCB-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $210.90
5-9 $200.36
10-24 $189.81
25-49 $179.27
50-99 $168.72
100+ $158.18

In stock

Lead Time (If not in stock): 2 weeks
G Type Thermocouple Extension Wire EXGG-C-24-TCB-100 EXGG-C-24-TCB-100
  • Extension Grade
  • W/W26%Re
  • Duplex
  • Type GX

EXGG-C-24-TCB-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Cable Length
Category
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Thermocouple Calibration Type
Wire Gauge
Conductor Insulation
Conductor type
Additional Feature
Cable Type
Overall Insulation
Number of Pairs
Overbraiding Type
Special Limit of error
Color Code Standard


  • Color Code Standard Positive Wire: White/Blue Trace
  • Maximum Operating Temperature 260°C (500°F)
  • Negative Wire Color Red
  • Use With Sensor Type Thermocouple
  • Wire Grade Extension Grade
Compensating Extension Wires for W/W26%Re Thermocouples. Alloy types 200/226.
Color Code: Positive Wire, White/Blue Trace Negative Wire, Red Overall, White/Blue Trace
Model No. Insulation AWG
No.
Type
Wire
Insulation Max. Temp Nominal
Size (mm)
Wt.†
kg/300m
Conductor Overall °F °C
EXGG-G-24Glass24SolidGlass BraidGlass Braid5002601.27 x 2.035
†Weight of spool and wire, rounded up to next highest lb. (does not include packing material).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration