Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

K Type Thermocouple Duplex Extension Wire

K Type Thermocouple Extension Wire

$876.43

Item# EXTT-K-16-200

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $876.43
5-9 $832.61
10-24 $788.79
25-49 $744.97
50-99 $701.14
100+ $657.32

In stock

Lead Time (If not in stock): 2 weeks
K Type Thermocouple Extension Wire EXTT-K-16-200 EXTT-K-16-200
  • High Quality Type "K" Duplex Extension Grade Wire
  • In Stock - Available for Immediate Shipment
  • Choice of Insulation, Wire Gage, & Spool Length

EXTT-K-16-200 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Min
Temperature Max
Temperature Range
Wire Gauge
Conductor Insulation
Conductor type
Cable Length
Additional Feature
Overall Insulation
Number of Pairs
Overbraiding Type
Special Limit of error
Color Code Standard
Category
Temperature Unit
Thermocouple Calibration Type
Cable Type


  • Negative Wire Color Red
  • Use With Sensor Type Thermocouple
  • Wire Grade Extension Grade
ANSI Color Code: Positive Wire, Yellow ; Negative Wire, Red; Overall, Yellow



The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Use the table below as a guide for types available
Insulation AWG
No.
Model
Number
Type
Wire
Insulation Max. Temp* Nominal
Size
Wt.?
lb/1000'
Conductor Overall °F °C
Glass
Neoflon
PFA
16 EXGG-K-16 Solid Glass Braid Glass Braid 392 200 .085 x .130 23
16 EXTT-K-16 Solid PFA PFA 392 200 .086 x .152 21
20 EXTT-K-20 Solid PFA PFA 392 200 .068 x .116 11
24 EXTT-K-24 Solid PFA PFA 392 200 .056 x .092 7
Polyvinyl 14 EXPP-K-14 Solid Polyvinyl Polyvinyl 221 105 .134 x .288 36
16 EXPP-K-16 Solid Polyvinyl Polyvinyl 221 105 .123 x .207 26
16 EXPP-K-16S 7 x 24 Polyvinyl Polyvinyl 221 105 .139 x .226 26
18 EXPP-K-18S 7 x 26 Polyvinyl Polyvinyl 221 105 .138 x .205 22
20 EXPP-K-20 Solid Polyvinyl Polyvinyl 221 105 .095 x .151 16
20 EXPP-K-20S 7 x 28 Polyvinyl Polyvinyl 221 105 .123 x .175 16
24 EXPP-K-24 Solid Polyvinyl Polyvinyl 221 105 .075x .120 5
24 EXPP-K-24S 7 x 32 Polyvinyl Polyvinyl 221 105 .082 x .134 11
Neoflon
FEP
16 EXFF-K-16 Solid FEP FEP 392 200 .086 x .152 21
20 EXFF-K-20 Solid FEP FEP 392 200 .068 x .116 11
24 EXFF-K-24 Solid FEP FEP 392 200 .056 x .092 7

*Maximum temperature is for extension grade wire or insulation, whichever is lower.
?Weight of spool and wire, rounded up to next highest lb. (does not include packing material).

loading all models
loading all reviews
Rated 5 out of 5 by from Worked well Extension wire. Worked as advertised. Worked fine in my TC welder too.
Date published: 2016-12-08
Rated 5 out of 5 by from Good quality Extension Wire Easy to handle and terminate, flexible and strong enough for most uses.
Date published: 2021-01-08
Rated 5 out of 5 by from Great product! Great support! Great product and great team. Fast shipping and response time.
Date published: 2024-03-28
Rated 5 out of 5 by from K Type TC wire Great product as always and speedy shipment! Happy with purchase.
Date published: 2023-08-17
Rated 5 out of 5 by from Great service Always great service and accurate lead times with Omega.
Date published: 2023-07-26
Rated 4 out of 5 by from Excellent Product Excellent product and worked as it should in our application.
Date published: 2023-06-02
Rated 5 out of 5 by from Works good for temp sensing Works good for temp sensing, I use it for concrete temp match curing.
Date published: 2022-12-29
Rated 5 out of 5 by from Fast, efficient delivery. Delivered quickly, easy to find product needed on website.
Date published: 2022-02-06
  • y_2024, m_4, d_27, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_16
  • loc_en_US, sid_EXTT-K-16-200, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is there a 16 Pair, 24-gauge k-type Thermocouple cable? I'm looking to run it about 75' in conduit.

Asked by: JPayne
Thank you for your inquiry. Yes, the part number is Item# 16KX24SPP. FYI Cost of the wire is sold by the foot so quantity 1 = 1' wire and quantity 75 = 75' wire.
Answered by: Application Engineer SP
Date published: 2023-04-12

The insulation is Polyvinyl or Polyvinyl Chloride (PVC)?

Asked by: sean0817
Thank you for your inquiry. EXPP uses Polyvinyl Chloride (PVC) Insulation.
Answered by: Application Engineer CB
Date published: 2022-03-01
  • y_2024, m_4, d_27, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_EXTT-K-16-200, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 81ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration