Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

C Type Thermocouple Duplex Extension Wire

C Type Thermocouple Extension Wire

$250.81

Item# EXXC-C-24-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $250.81
5-9 $238.27
10-24 $225.73
25-49 $213.19
50-99 $200.65
100+ $188.11

In stock

Lead Time (If not in stock): 2 weeks
C Type Thermocouple Extension Wire EXXC-C-24-25 EXXC-C-24-25
  • Extension Grade
  • W5%Re/W26%Re
  • Duplex
  • Type CX

EXXC-C-24-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Conductor Insulation
Cable Length
Overall Insulation
Overbraiding Type
Category
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Thermocouple Calibration Type
Wire Gauge
Conductor type
Additional Feature
Cable Type
Number of Pairs
Special Limit of error
Color Code Standard


  • Color Code Standard 2 Cu-Rd/Bk
  • Use With Sensor Type Thermocouple
Compensating Extension Wires for W5%Re/W26%Re Thermocouples. Alloy types 405/426.
Color Code:
For EXXG wire, Positive Wire, White/Red Trace; Negative Wire, Red; Overall, White/Red Trace
For EXX* wire, Positive Wire, White; Negative Wire, White/Red Trace; Overall, White/Red Trace
Model No. Insulation AWG
No.
Type
Wire
Insulation Max. Temp Nominal
Size (mm)
Wt.†
kg/300m
Conductor Overall °F °C
EXXC-C-24
EXXT-C-24
EXXL-C-24
Ceramic* 24
24
24
Solid
Solid
Solid
Nextel Ceramic
Nextel Ceramic
Nextel Ceramic
Nextel Ceramic
Nextel Ceramic
Nextel Ceramic
392
392
392
200
200
200
2.92 x 4.44
2.23 x 3.35
1.98 x 2.95
5.4
4.9
4.5
EXGG-C-24 Glass 24 Solid Glass Braid Glass Braid 392 200 1.27 x 2.03 3.1
The XC is the standard braid, XT is a tight braid and XL is a light duty braid; the three types of braid affect only the amount of Nextel used in manufacturing.
*Has color tracers on jacket and conductors
†Weight of spool and wire, rounded up to next highest lb. (does not include packing material).
loading all models
loading all reviews
Rated 4 out of 5 by from Great Features i recently bought this product and i am happy to have it
Date published: 2019-04-03
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_EXXC-C-24-25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration