Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ready-Made Insulated Thermocouples

$82.06

Item# 5TC-TT-K-30-36

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $82.06
10-24 $77.96
25-99 $73.85
100-499 $69.75
500-999 $65.65
1000+ $61.55

In stock

Lead Time (If not in stock): 5 weeks
Ready-Made Insulated Thermocouples 5TC-TT-K-30-36 5TC-TT-K-30-36
  • Sold in Convenient 5-Packs
  • Models in Stock for Fast Delivery.
  • PFA or Glass Braid Insulation
  • 20, 24, 30 and 36 AWG Wires

5TC-TT-K-30-36 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Cable Insulation
Cable Length
Color Code Standard
Wire Gauge
Pack Size
Additional Feature 2
Category
Process Temperature Unit
Process Temperature Min
Junction Type
Nominal Resistance
Accuracy
Number of Wires
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Temperature
Browse this series for bare wire thermocouples

Model No.
ANSI Color Code
AWG
Gage
Diameter
mm (in)
Insulation
5TC-GG-(*)-20-(**) 20 0.81 (0.032") Glass Braid
5TC-GG-(*)-24-(**) 24 0.51 (0.020") Glass Braid
5TC-GG-(*)-30-(**) 30 0.25 (0.010") Glass Braid
5TC-GG-(*)-36-(**) 36 0.13 (0.005") Glass Braid
5TC-TT-(*)-20-(**) 20 0.81 (0.032") PFA
5TC-TT-(*)-24-(**) 24 0.51 (0.020") PFA
5TC-TT-(*)-30-(**) 30 0.25 (0.010") PFA
5TC-TT-(*)-36-(**) 36 0.13 (0.005") PFA
5TC-TT-(*)-40-(**) 40 0.08 (0.003") PFA
5TC-KK-(*)-20-(**) 20 0.81 (0.032") Kapton®
5TC-KK-(*)-24-(**) 24 0.51 (0.020") Kapton®
5TC-KK-(*)-30-(**) 30 0.25 (0.010") Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert "36" for 1 m or "72" for 2 m length.


Learn more about thermocouples!

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 4 out of 5 by from Good quality, good service Repeatedly buy thermal couples, happy will recommend to others
Date published: 2015-12-07
Rated 5 out of 5 by from Great for small applications 40awg works great for my small devices —- allowing me to get right to the spot I want to measure.
Date published: 2018-11-11
Rated 4 out of 5 by from Nice Product I purchased a package of 5 thermocouples. They arrived well packaged and, for someone who doesn't work w/thermocouples, the workmanship and insulation were very nice. I would definitely purchase this product from Omega again.
Date published: 2018-03-15
Rated 5 out of 5 by from Best Source Easy to get; great price, discount offers , fast delivery
Date published: 2017-11-05
Rated 5 out of 5 by from Purchasing/Buyer I'm happy with my purchase and the delivery time was great
Date published: 2017-08-21
Rated 5 out of 5 by from Excellent TC's Excellent thermocouples, durable and directly integrate-able into all of our multiplexer systems. The connectors (separate purchase) make quick work of the bare wire for our handheld probes. Easy.
Date published: 2016-09-30
Rated 5 out of 5 by from Easy web page to navigate Arrived within 3 days, as promised. Order complete and as ordered. I buy again from Omega
Date published: 2017-11-16
Rated 5 out of 5 by from As expected Works as expected, good quality, fast shipping, good experience
Date published: 2024-04-04
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_51
  • loc_en_US, sid_5TC-TT-K-30-36, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

What is the minimum measurable temperature and the maximum sampling rate of the 5TC-TT-K-30-36?

Asked by: Andrew318
Thank you for your inquiry. The minimum measurable temperature for accurate measurements for 5TC-TT-K-30-36 is 0 C (32 F). The sampling rate would depend on the reading device.
Answered by: Application Engineer SP
Date published: 2023-06-01

Can Omega provide an MSDS for the 5TC ready-made thermocouples with Fiberglass Insulation. Does the Fiberglass Insulation shed particles/debris? Any way to mitigate that shedding? What happens to the fiberglass >480C in a vacuum environment?

Asked by: DPH4
Thank you for the inquiry. Please forward these questions to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2023-08-21

What is the diameter of the thermocouple 5TC-TT-J-40-36? Can it be used at temperatures up to 500 °C? At what temperature does the insulation start to melt for this thermocouple?

Asked by: Mohammad
Thank you for your inquiry Moe1. The size of the cross section of 5TC-TT-J-40-36 is 0.4 x 0.7 mm (0.017" x 0.026"). You cannot use 5TC-TT-J-40-36 at temperatures up to 500 °C since it is only rated for temperatures up to 260 C and will start to melt if used in temperatures over 260 C.
Answered by: Application Engineer SP
Date published: 2022-01-31

What is the percentage uncertainty for 5TC-TT-KI-40-1M? I am working in a temperature range of 15-60 degrees, is the uncertainty 0.4%, so 0.06-0.24 C?

Asked by: JPMooney
Thank you for the inquiry. We do not provide uncertainty numbers for this series. Accuracy spec follows ANSI special limits of error; +/- 0.4% of reading or 1.1 C whichever is greater. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2020-11-21

Can I submerged 5TC series thermocouple in water ?

Asked by: Edouard
Thank you for your inquiry. We do not recommend submerging 5TC series thermocouple in water. For a submersible thermocouple, please look at the HSTC series hermetically sealed thermocouples: https://assets.omega.com/pdf/test-and-measurement-equipment/temperature/sensors/thermocouple-probes/HSTC.pdf
Answered by: NorwalkAE_SP
Date published: 2024-01-18

What's the maximum Temp for 5TC-TT-T-24-72 that the insulation not melt?

Asked by: xwang2
The maximum temperature that the wire insulation can withstand is 260C
Answered by: Andrew A
Date published: 2020-10-19

What is the external dimension (cross section) of 5TC-TT-T-40-36?

Asked by: Rob C
(0.017 x 0.026) (Height x Width)
Answered by: CB Engineer
Date published: 2021-11-12

What is the Tip Length? 5TC-TT-T-30-120. (The total length is 3m I need to know the Tip Length at the point of contact. Is it immersible in the water?

Asked by: RAJNe
The bead is nominally 2.5x the diameter of the wire so 30 AWG being .010" the bead is 0.025". It is not considered an immersion probe but for short durations it can be used.
Answered by: Applications Engineer ANB
Date published: 2023-06-08
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_32
  • loc_en_US, sid_5TC-TT-K-30-36, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
Ready-Made Insulated Thermocouples
$84.57
0 In Stock
Ready-Made Insulated Thermocouples
$80.05
0 In Stock
Ready-Made Insulated Thermocouples
$72.00
16 In Stock
Ready-Made Insulated Thermocouples
$90.09
2 In Stock
Ready-Made Insulated Thermocouples
$82.06
0 In Stock
Ready-Made Insulated Thermocouples
$124.91
3 In Stock

Related Categories

en-US
en
Save Configuration