Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fast Response Thermistor Sensor

$65.81

Item# TH-44004-40-T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $65.81
10-24 $62.52
25-99 $59.23
100-499 $55.94
500-999 $52.65
1000+ $49.36

In stock

Lead Time (If not in stock): 4 weeks
Fast Response Thermistor Sensor TH-44004-40-T TH-44004-40-T
  • Available in 2252, 3000, 5000, 10,000 and 30,000 ohm Configurations.
  • Interchangeability of ±0.2°C Standard (±0.1°C Optional)
  • Operating Range of -80 to 120°C (-110 to 250°F) Standard [-80 to 75°C (-110 to 167°F) Optional]
  • Fast Response, 1 Sec. Max. Response Time (63%)

TH-44004-40-T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Resistance or Output Type
Electrical Connection Type
Cable Length
Application
Temperature Accuracy
Additional Features
Housing Material


All of OMEGA’s can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications. The size of the potted junction between lead wire and element is kept as small as possible. Note: These elements are not intended for direct immersion into liquids. Configurations shown below include 1 meter (40") long cables.
loading all models
loading all reviews
Rated 5 out of 5 by from Great sensor Great sensor. Fast, accurate, and easy to install.
Date published: 2024-04-22
Rated 5 out of 5 by from Great sensors Easy to set up, and as accurate as described. Great quality!
Date published: 2024-04-22
Rated 5 out of 5 by from fast and accurate as described works great! Omega has alway come through on my hard to source eletronic sensor needs.
Date published: 2020-12-07
Rated 5 out of 5 by from Fits the Bill I have purchased this product from Omega off and on for several years. The published technical characteristics fit the bill for my application and have always met the standard.
Date published: 2018-12-02
  • y_2024, m_5, d_7, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_TH-44004-40-T, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can you provide Steinhart-Hart coefficients (or Beta Parameter) for these thermistors?

Asked by: JC3291
Please see the Thermistor Element specification page https://br.omega.com/omegaFiles/temperature/pdf/44000_THERMIS_ELEMENTS.pdf
Answered by: NJENG
Date published: 2019-09-16

Have been using TH-44033-36-T-PP with a handheld thermometer (450-ATH, discontinued); work very well; however, my most recent purchased of the same TH-44033-36-T-PP gives completely off readings (0C read as -24C). What could be wrong? How to troubleshoot?

Asked by: Shannon
Thank you for your inquiry. I would make sure that the resistance value at the measured temperature matches this chart. https://assets.omega.com/tech-ref-legacy-pdfs/z256-257.pdf
Answered by: Application Engineer CB
Date published: 2022-03-23

Can this thermistor be submersed in water?

Asked by: jamesbiotech
Hi James. These elements are not intended for direct immersion into liquids.
Answered by: AndrewA
Date published: 2020-08-04

How long does this take to read a temperature? Fast Response, 1 Sec. Max. Response Time (63%) Response Time Approximately 7 seconds (50%) Thanks

Asked by: DMBB
Thank you for your inquiry. It will take 1 second to reach 63% of an instantaneous temperature change.
Answered by: Application Engineer JB
Date published: 2020-08-05
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_TH-44004-40-T, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration