Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Tipping Bucket Rain Gauge and Electric Rain/Snow Gauges

$1,323.04

Item# RG-2500M

In stock

Lead Time (If not in stock): 3 weeks
Tipping Bucket Rain Gauge and Electric Rain/Snow Gauges RG-2500M RG-2500M
  • Choose from 8 and 12" Orifice Models
  • Heated Models Available for Snowfall Collection

RG-2500M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Supply Power
Features


The RG-2500 tipping bucket rain gauge is a dependable instrument used for measuring precipitation. Rainfall that enters the 20 or 30 cm (8 or 12") funnel collector is directed to the tipping bucket assembly. When an incremental amount of precipitation has been collected (e.g. 0.01" or 1mm) the bucket assembly tips and activates a magnetic reed switch. The sample is discharged through the bas of the gauge. a momentary electrical contact is provided for each increment of rainfall. The contact closure is used to operate a data acquisition system. RG-2500E gauges are is used where 115Vac is available and precipitation is often in the form of snow. A 400 Watt heating kit is added to the basic RG-2500 rain gauge to provide capability for measuring snowfall.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Rain gauge calibrator
$294.11
0 In Stock
Rain gauge wind screen with 24 legs
$963.10
0 In Stock
Mounting plate for 12' rain gauge
$287.39
0 In Stock
Mounting plate for 8' rain gauge
$144.53
0 In Stock

Related Categories

en-US
en
Save Configuration