Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bench Top Weigh Scale for Low Weight Capacities

33 lb

$747.80

Item# WSB-8150

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $747.80
10-24 $710.41
25-49 $695.45
50-99 $665.54
100+ $650.59

In stock

Lead Time (If not in stock): 7 weeks
33 lb WSB-8150 WSB-8150
  • Auto Calibration
  • Easy-to-Read Black LCD Display With Backlight
  • Overload Protection for Load-Cell
  • Audible Beep Alert Upon Reaching Preset Target Weight

WSB-8150 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Resolution
Dimensions
Material


Each WSB-8000 Series benchtop scales feature a 6-key programming pad for easy set up. The conversion from kg to lbs, auto tare and auto zero are all easily done with individual buttons. The WSB-8000 is also light weight and durable with a large, stainless steel tray. Other features like overload protection and audible beep at preset target weight make the WSB-8000 a great choice for the classroom or laboratory. Other standard features include an RS232 interface and an easy-to-read backlit display. Low-battery and charging status are indicated on the display to help make sure your scale is always ready to use.
SPECIFICATIONS

Capacity:
    WSB-8015: 1.5 kg (3.3 lb)
    WSB-8030: 3 kg (6.6 lb)
    WSB-8060: 6 kg (13.2 lb)
    WSB-8150: 15 kg (33 lb)
Division:
    WSB-8015: 0.1 g (.004 oz)
    WSB-8030: 0.2 g (.007 oz)
    WSB-8060: 0.5 g (.017 oz)
    WSB-8150: 1 g (0.035 oz)
Platter:
    WSB-8015: 260 x 205mm (10 x 8')
    WSB-8030: 260 x 205mm (10 x 8')
    WSB-8060: 260 x 205mm (10 x 8')
    WSB-8150: 260 x 205mm (10 x 8')
Display: LCD 25.4 mm (1') H, 6-digit
Power: Rechargeable battery 6 Vdc/4.5 A and AC power cord (included)
Battery Life: 150 hours when fully charged
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Currently the scale using lead acid battery. While mine, the battery has degraded after 2 years. Is there any unleaded battery compatible for This scale such as lithium type?I saw some on the market but afraid the charging characteristic may cause issue

Asked by: Luqman
We will need reach out to design engineering for this product to answer your question. We will respond to you with their feedback
Answered by: JK Applications Engineer
Date published: 2024-02-01

Does this scale (WSB-8060) com with a calibration certificate?

Asked by: jprater
Thank you for your inquiry This unit does not come with a cal cert it will have the c of c included
Answered by: application engineer je
Date published: 2022-12-21

What is the sample rate? Can / How it be adjusted?

Asked by: asaute
Hello, Thank you for contacting Omega engineering, we do not have the sampling rate spec for this device, but these are rated only for steady static forces. This will not work for dynamic applications or fast response applications
Answered by: SAE DVJ
Date published: 2023-03-15
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WSB-8150, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT

More Related Items

Related Categories

en-US
en
Save Configuration