Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

200k LUX Handheld Light Meter w/ 5.5 digit display

LUX Light Meter

$132.94

Item# HHC230

In stock

Lead Time (If not in stock): 12 weeks
LUX Light Meter HHC230 HHC230
  • Light Meter
  • HHC230

HHC230 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Accuracy
Operating Temperature
Supply Power
Features


Handheld light meters and optical RPM meters perfect for environmental applications. Measure light intensity and non-contact optical RPM with accuracy and reliability.

Read more about what is light intensity.

Light Meter - HHC230

Specifications
Range: 0 to 200,000 lux; 0 to 18,580 fc
Accuracy: ±3% rdg + 10 digits (based on a light source 2856K)
Resolution: 1 lux (0 to 19999), 10 lux (20,000 to 200,000), 1 fc (0 to 18,580)
Units: lux/fc
Operating Temperature: 0 to 50°C (32 to 122°F)
Typical Light Intensity Ranges (lux):
Design/General Office: 1500 to 2000
Meeting Room: 300 to 750
Precision Assembly: 1500 to 3000
R&D Department: 750 to 1500
Packing/Measurement/Hallway: 300 to 750
Power: 2 “AAA” batteries (included)
Battery Life: 180 hours typical with alkaline batteries
Dimensions: 24.7 x 50.9 x 132.9 mm (0.98 x 2.0 x 5.2")
Weight: 116 g (4.0 oz)
Comes complete with batteries, carrying strap, and protection cap.

Optical RMP Meter - HHC250

Specifications
Range 100.0 to 99999
Accuracy: ±0.02% of rdg + 1 digit
Resolution:
0.1 rpm: 100.1 to 19999.9 rpm
0.1 rps: 1.7 to 333.3 rps
1 rpm: 20,000 to 99,999
1 rps: 334 to 1666 rps
Units: rpm/rps
Operating Temperature: 0 to 50°C (32 to 122°F)
Power: 2 “AAA” batteries (included)
Battery Life: 30 hours typical with alkaline batteries
Dimensions: 24.7 x 50.9 x 132.9 mm (0.98 x 2.0 x 5.2")
Weight: 110 g (3.9 oz)
Comes complete with batteries, carrying strap, protection cap, and reflective tape (5 each).
loading all models
loading all reviews
Rated 1 out of 5 by from Nice size and design: however doesn't work Bio-Med Liked the size and overall design. Found the battery door hard to open. This was purchased for a Bio-Med shop. Tested unit on centrifuges that you tach through a window. We have Hamilton Bell V6500 centrifuges tinted plastic impossible to get a reading. Then tried on a Beckman Coulter clear plastic window very hard to get reading knowing what I should get, this model display tach is very accurate. Very disappointed it is hard to find a non Laser tach. Have been having problems with the new PT 99 from Monarch not rugged have had a lot of failures compared to older model. Think we will stop looking a live with the Monarch.
Date published: 2017-03-27
  • y_2024, m_5, d_7, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHC230, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

what should I do if the "ON" is blinking on the screen, I already tried to press the power button but nothing happened.

Asked by: minnie22
The meter has 3 modes which shut off the power differently so refer to the user's guide section 3 and 4 for turning off if not in measurement mode. If still a problem contact Omega's Temperature group at temperature@omega.com.
Answered by: Applications Engineer ANB
Date published: 2023-06-21
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHC230, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration