Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Manometer with Datalogging and USB

0 to 150 mbar, Differential

$267.25

Item# HHP886U

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $267.25
10-24 $253.89
25-49 $248.54
50-99 $237.85
100+ $232.51

In stock

Lead Time (If not in stock): 12 weeks
0 to 150 mbar, Differential HHP886U HHP886U
  • Dual Display and Dual Pressure Inputs
  • Displays Input 1, Input 2 or Differential Pressure
  • User Selectable Units, psi, mbar, inH2O and mmH2O
  • Protective Rubber Boot Included

HHP886U Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Range
Pressure Type
Accuracy Class
Accuracy Value
Number Of Digits


  • Battery Life 200 hours (low battery indicator on display)
  • Battery Size AAA
  • Batteries Included Yes
  • compatible media Clean
  • Battery Type alkaline
  • Connection Type Hose barbs for 4 mm ID flexible tubing (included)
  • Measurement Type Pressure
  • Number of Batteries 4
  • Power Source Battery
  • Wireless Transmission Distance 25 m (82') without magnetic interference25 m (82') without magnetic interference
  • Wireless Frequency Range 910 to 920 MHz
Omega's HHP886 Series manometers feature a dual pressure input (P1 and P2) and a dual display which can be set to simultaneously display P1 and P2 or P1 and the differential pressure (P1 - P2). Pressure is displayed in one of four user selectable units and a record function will store the MAX, MIN, MAX-MIN and AVG pressure for each channel for later viewing. Models are also available with a USB connection or wireless interface for real time data logging to a computer. Software allows the user to display the data in a graphical format or export the data to Excel or text files for further manipulation.

SPECIFICATIONS
Measurement Range and Resolution:

psi: ±2.0000
mbar: ±150.00
inH2O: ±60.00
mmH2O: ±1500.0
Accuracy: ±1.5% FS @ 23 ±5°C, < 75% RH
Operating Temperature: 0 to 50°C (32 to 122°F)
Compatible Media: Clean, dry, non-corrosive gases
Battery: 4 "AAA" (included)
Battery Life: 200 hours (low battery indicator on display)
Auto Power Off: When enabled by user unit will power off after 15 minutes with no buttons pressed
Transmit Distance: 25 m (82') without magnetic interference
Pressure Ports: Hose barbs for 4 mm ID flexible tubing (included)
Dimensions: 177 H x 83 W x 40 mm D (7.0 x 3.3 x 1.6")
Weight: 230 g (8.1 oz) (including batteries)
loading all models
loading all reviews
Rated 5 out of 5 by from USB Manometer Very good USB Manometer for the price. Unit was shipped very quickly to our Lab
Date published: 2016-04-14
Rated 3 out of 5 by from Out-of-date software - XP and below It's 2019, and yet the software coming with this manometer doesn't even support up to Windows 7. Was that included in the specs? Nope. How about the manual? Nope. Cost us some hassle. Nevertheless, the manometer itself works fine, as did the software once we got over the annoyance. Hardware: 4 stars Software: 2 stars
Date published: 2019-02-28
Rated 5 out of 5 by from Reliable, Rugged and Economical. Reliable, Rugged and Economical. Works as designed and appears to be accurate
Date published: 2023-06-23
Rated 5 out of 5 by from Good workhorse manometer. Good workhorse lab meter. Easy & intuitive to use.
Date published: 2023-01-19
Rated 2 out of 5 by from Labview interface code for thd deivce I can't find a Labview interface for the device that can build into my code.
Date published: 2020-11-11
  • y_2024, m_5, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_HHP886U, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What is the maximum sampling rate available within the logging software?

Asked by: bmEng
Thank you for contacting Omega Engineering. Yes, you can get a calibration certificate with the HHP886 series, but it would involve an extra charge and lead time. Please contact our Sales Department for details. Thank you and please feel free to contact us again if you have any additional questions.
Answered by: engineer rf
Date published: 2023-08-24

Where can I find a dongle to use this device wirelessly?

Asked by: lenny37
Thank you for your inquiry. We do not offer a device to allow wireless communications, only supplied USB cable and software.
Answered by: Application Engineer JB
Date published: 2020-09-04

Can this be calibrated? Can a calibration cert, with data be supplied with purchase?

Asked by: IanR
Thank you for contacting Omega Engineering. Yes, you can get a calibration certificate with the HHP886 series, but it would involve an extra charge and lead time. Please contact our Sales Department for details. Thank you and please feel free to contact us again if you have any additional questions.
Answered by: Applicatrions Engineer JK
Date published: 2023-05-31

can multiple USB (or wireless) versions be connected and data logged to a single PC?

Asked by: james_DP
James, thank you for your question. This is a single channel device, you may not log multiple units at the same time. For more questions please email pressure@omega.com
Answered by: SDJAE
Date published: 2020-11-02

Is there a published protocol for the USB output, or is there a 32-bit software library/API available, for reading the instrument?

Asked by: KH123
Hello, we will have to get this information from our engineering team. Can you kindly email us at pressure@omega.com? We will get you a response within 24 hours.
Answered by: SAE DVJ
Date published: 2023-09-13

What is the maximum length of tubing you can use on the inputs ?

Asked by: Dominic Nicholas
Thank you for your inquiry, the HHP886U comes complete with two 1.5 m (5') lengths of tubing, we don't spec a maximum length.
Answered by: rkent
Date published: 2022-11-16

Does this monitor ambient barometric pressure?

Asked by: sjhoelson
This unit will not measure barometric pressure. That would require an absolute pressure referenced device. If you are looking for a economical handheld manometer for barometric measurement you can look at our HHC281 manomater
Answered by: Applicatrions Engineer JK
Date published: 2019-11-22

How many hours of data will the unit store.

Asked by: ouellette
Current unable to locate this information. Please contact us at pressure@omega.com
Answered by: Applicatrions Engineer JK
Date published: 2021-05-26
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_HHP886U, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
Accessories
AC adaptor (USB model only)
$26.40
8 In Stock
en-US
en
Save Configuration