Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Clamp-On Digital Multimeters

$100.24

Item# HHM598

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $100.24
5-9 $95.23
10-24 $93.22
25-49 $89.21
50-99 $87.21
100+ $85.20

In stock

Lead Time (If not in stock): 99 weeks
Clamp-On Digital Multimeters HHM598 HHM598
  • GS-Mark EN61010-1 Approval Voltage Category III 600 V, Pollution Degree II
  • AC/DC Current Clamp
  • Highly Accurate 1999, 2500, 3999, 4300 Counts Resolution
  • MAX, Data Hold, PEAK, Æ ZERO Functions

HHM598 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Memory Capacity
Other Features


Description

Over 10 Full Featured Models to Choose From:
HHM590 Clamp-On Multimeter: 1999 counts resolution, AC current measurement up to 700 Amps
HHM591 Clamp-On Multimeter: 1999 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps
HHM591T Clamp-On Multimeter: 1999 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps, w/EL panel LCD
HHM592 Clamp-On Multimeter: 2500 counts resolution, Microprocessor-based DMM, AC current up to 700 Amps, DCV accuracy up to 0.25% w/EL panel LCD
HHM592D Clamp-On Multimeter: 2500 counts resolution, Microprocessor-based DMM, AC current up to 700 Amps, DC current up to 700 Amps,DCV accuracy up to 0.25%
HHM596/HHM596C AC/DC Clamp-On Multimeter: 4300 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps, AC volt basic accuracy ±1.2%, DC current basic accuracy ±1.5%, with °C/°F switchable type K thermocouple
HHM598 Clamp-On Multimeter: 1999 counts resolution, AC current measurement up to 700 Amps,AC current basic accuracy ±1.5%
HHM598C/HHM598F Multimeter: 1999 counts resolution, AC current measurement up to 700 Amps, Basic accuracy ±1.5%
HHM598T AC True-RMS Clampmeter: 1999 counts resolution, AC current measurement up to 700 Amps, Basic accuracy ±1.5%
HHM599 AC/DC True-RMS Clampmeter: 3¾ digit 3999 counts, AC current up to 700 Amps, DC current up to 700 Amps, DC current accuracy ±1.5% Resistance accuracy ±0.3%
loading all models
loading all reviews
Rated 4 out of 5 by from Limits on a good multimeter Does not measure resistance above 200K ohms. Lowest ohm scale is 2000 ohms, so measuring resistance below 10 ohms is not reliable
Date published: 2020-07-05
  • y_2024, m_5, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHM598, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can i use my "HHM-59 IT" Insulation Tester, with the HHM-598 Clamp-on DMM?

Asked by: MrFix567
There would be no reason to use the 2 meters together. The insulation tester function is designed as a stand alone measurement. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-10-05
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHM598, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration