Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

Your Source for Process Measurement & Control


Infrared Calibrator: Hot/Cold Blackbody Calibration Source



Part Number

BB701-230VAC

Description

Hot/Cold Blackbody Calibration Source, 230 Vac, range: -18 to 149°C (0 to 300°F)

$3150

Available In 3 Weeks


Qty:

  • Model BB701 Calibrates from -18 to 149°C (0 to 300°F )
  • Portable Rugged Design
  • Calibrates Infrared Pyrometers Quickly and Accurately
  • Built in Digital PID Autotune Temperature Controller with Temperature Readout
  • NIST Traceable Calibration Certificate Included with Three Data Points
  • RS-232 Standard
  • Special Nitrogen Purge Collar Limits Target Plate Frosting at Low Temperatures
  • Built-in RTD Reference Probe Output

OTHER MODELS