Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

Your Source for Process Measurement & Control

1/8 DIN Economical Temperature Meter


Part Number: DP460-T

$285

14 In Stock

Description

Panel meter (Single Input)



OTHER MODELS »
FEATURES
  • Temperature Models Accurate to 0.5°C (0.9°F)
  • Versatile Temperature Meter with Selectable Thermocouple Input: J, K, T, E, R, S, and B
  • RTD Input: 0.00385 or 0.00392 alpha
  • 0.1°/1° Auto-Resolution
  • °F/°C Switchable Temperature Meter
  • Current and Voltage Selectable
  • 0.02% Accuracy, 1-Digit Repeatability
  • Pushbutton Digital Scaling and Offset
  • -999 to 9999 Display Range
  • DP460-E Has a Transmitter/Transducer Excitation Power Supply
  • 0 to 5 mV/V and 0 to 50 mV Selectable
  • Pushbutton Digital Display Range
  • -999 to 9999 Display Range
  • Built-in 10 Vdc Excitation Power Supply
  • Auto Re-Zero (Tare) Button
  • Multi-Channel Inputs (for Units Without Excitation Power Supply)
  • Single or Dual 5A Alarm Relays
  • Optional Benchtop Process and Temperature Meter Models Available. Review Related Links Below
Related Products
Expertly Engineered
Wide range of products to help you solve your daily challenges
Make the Right Choice
Engineers online to help you choose the right product
Get It In Time
Fast shipping and huge selection of in stock items

LOADING