Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

Your Source for Process Measurement & Control


Wind Speed Data Logger



Part Number

OM-CP-WIND101A-KIT-50

Description

Wind speed recording system. Includes 3-cup anemometer with sensor connection cable 15 m (50'), data recorder, weatherproof enclosure and the OM-CP-IFC200 package which includes the Windows software and 1.8 m (6') USB interface cable

$480

1 In Stock


Qty:

  • Durable Housing for Logger
  • 3-Cup Anemometer
  • 0 to 100 MPH (0 to 160 KPH) Range
  • 0.085 MPH Resolution at a 10 Second Sampling Rate
  • ┬▒2.5% Calibrated Accuracy over 10 to 100 MPH
    (16 to 160 KPH) Range
  • 10 Year Battery Life
  • 1 Second Reading Rate
  • Multiple Start/Stop Function
  • Ultra High Speed Download
  • 500,000 Reading Storage Capacity
  • Battery Life Indicator
  • Optional Password Protection
  • Field Upgradeable

OTHER MODELS