Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

Your Source for Process Measurement & Control

Thermal Imaging Camera


Part Number: OSXL-T620

$21370

Available In 1 Week

Description

Thermal imaging infrared camera ((Resolution: 640 x 480)



OTHER MODELS »
FEATURES
  • For sales outside of the US and Canada
    Please order from our European Websites Directly.
  • High Thermal Sensitivity (N.E.T.D) -0.05°C @ 30°C
  • Wide Temperature Range: -20 to 650°C (-4 to 1202°F) with ±2% or 2°C Accuracy
  • Focal Plane Array Detector with 640 x 480 Pixels Infrared Resolution (307,200 pixels)
  • Interchangeable Lens with 4X Continuous Zoom
  • Manual/Automatic Focus Camera with Laser Pointer, 109.22 mm (4.3") Multifunction Touch Screen LCD and 120° Swivel Lens
  • Built-In 5 Megapixel Visible Light Digital Camera with Video Lamp
  • Scalable Thermal Fusion and Picture-In-Picture (PIP), Delta T (Differential Temperature), Voice/ Text/Sketch Annotation, Infrared Windows Correction, Instant Report, Programmable Button
  • Digital Video Recording and MPEG-4 Video Streaming Over Wi-Fi
  • METERLiNK(TM) Wireless Communication
  • SD Card Slot for Image Storage (More Than 1000 Radiometric JPEG Images)
  • Includes FLIR Tools Software for Analysis of Radiometric Images
Related Products
Expertly Engineered
Wide range of products to help you solve your daily challenges
Make the Right Choice
Engineers online to help you choose the right product
Get It In Time
Fast shipping and huge selection of in stock items

LOADING