Part Number
All Omega
search item
Select the criteria you are looking for. If you don't care about a certain criteria, don't check anything in that box.
Don't Care
max. flowrate
units
ft3/min
gal/min
Air
Water
Oil
Don't Care
100 psi
200 psi
300 psi
1000 psi
5000 psi
Don't Care
4-20mA
Switch or Relay
Don't Care
2%
4%
5%
7%
Don't Care
65°C (149°F)
95°C (203°F)
115°C (239°F)
205°C (401°F)
315°C (599°F)
Don't Care
Dual Scale w/LPM
High Temp Option
Lube/Coolant Flow Monitor
Multi Pressure Flow Scale
Swing Vane Design
Vane and Piston Design
© Copyright 2003-2008
| OMEGA ENGINEERING, Inc. | OMEGA
Privacy Statement
|
Terms and Conditions
MXV MMV | 72