Selection Guide Results click to see all Finders
FlowSwitches  
Start a new selection process.
  Image of In-line Flow meters for Use With Water and Air -  Click for more details
More Info
  Image of In-line Flow meters for Use With Water and Air -  Click for more details
More Info
  Image of In-line Flowmeters for Ultra-pure Water -  Click for more details
More Info
  Image of In-line Flowmeters -  Click for more details
More Info
  Image of In-line Flowmeters With Limit Switches -  Click for more details
More Info
  Image of In-line Flowmeters With Limit Switches -  Click for more details
More Info
  Image of Lube/Coolant Flow Monitor -  Click for more details
More Info
  Image of Flowmeters 0.2 to 90 GPM -  Click for more details
More Info
  Image of Flow Monitors for Corrosive or Ultrapure Fluids<br> Capacities: 0.5 to 7 GPM of Water -  Click for more details
More Info
  Image of Easy-view Flowmeters  -  Click for more details
More Info
  Image of In-line Pneumatic Flowmeters -  Click for more details
More Info
  Image of In-line Liquid Flowmeters -  Click for more details
More Info
  Image of Liquid Flow Sensors for Visual Indication, Remote Sensing, and Flow Alarm -  Click for more details
More Info
  Image of Flow Switch With Compact Relay Controller -  Click for more details
More Info
  Image of Thermal Dispersion Flow Switches for Use With Gases -  Click for more details
More Info
  Image of Trim-to-size Paddle Type Switches for ‘flow/no Flow’ Detection for Piping Systems 1¼
More Info
  Image of FSW500 Series Flow Switches for Threaded Plastic Piping -  Click for more details
More Info
  Image of Thermal Dispersion Flow Switches -  Click for more details
More Info
  Image of Liquid Flow Transmitter and Switch, Available with 1-1/2
More Info
compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare
 Model  
FL-500(Models for Air)
 
FL-500(Models for Water)
 
FL-500UP
 
FL-500WW
 
FL-6100B(Models for Air)
 
FL-6100B(Models for Oil/Water)
 
FL-O
 
FL-W
 
FL-X
 
FL9000-AC
 
FLMG
 
FLMW
 
FPR120
 
FST-200-R/FST-300-R
 
FST-300
 
FSW-20
 
FSW500
 
FSW6000/7000
 
FSW9000
 Description  
In-line Flow meters for Use With Water and Air
 
In-line Flow meters for Use With Water and Air
 
In-line Flowmeters for Ultra-pure Water
 
In-line Flowmeters
 
In-line Flowmeters With Limit Switches
 
In-line Flowmeters With Limit Switches
 
Lube/Coolant Flow Monitor
 
Rugged, Economical Flowmeters Capacity
 
Flow Monitors for Corrosive or Ultrapure Fluids
 
Easy-view Flowmeters
 
In-line Pneumatic Flowmeters
 
Economical In-line Liquid Flowmeters
 
Liquid Flow Sensors for Visual Indication, Remote Sensing, and Flow Alarm
 
Flow Switch With Compact Relay Controller
 
Thermal Dispersion Flow Switches for Use With Gases
 
Trim-to-size Paddle Type Switches for ‘flow/no Flow’ Detection for Piping Systems
 
FSW500 Series Low Cost Units For Threaded Plastic Piping
 
Thermal Dispersion Flow Switches
 
Liquid Flow Transmitter and Switch
 Starting Price  
$163
 
$163
 
$655
 
$230
 
$720
 
$435
 
$670
 
$785
 
$510
 
$58
 
$199
 
$199
 
$49
 
$480
 
$195
 
$210
 
$71
 
$505
 
$745
 Switch Type  
Mechanical
 
Mechanical
 
Mechanical
 
Mechanical
 
Mechanical
 
Mechanical
 
Mechanical
 
Mechanical
 
Mechanical
 
Mechanical
 
Mechanical
 
Mechanical
 
Mechanical
 
Thermal
 
Thermal
 
Mechanical
 
Mechanical
 
Thermal
 
Thermal
 Min Flow Rate Air  
50 SCFM
 
 
 
 
20 SCFM
 
 
 
 
 
 
12 SCFM
 
 
 
60 FPM
 
60 FPM
 
 
 
9.6 FPM
 
 Max Flow Rate Air  
500 SCFM
 
 
 
 
250 SCFM
 
 
 
 
 
 
1000 SCFM
 
 
 
5400 FPM
 
5400 FPM
 
 
 
2940 FPM
 
 Min Flow Rate Water  
 
5 GPM
 
5 GPM
 
5 GPM
 
 
2 GPM
 
5 GPM
 
1 GPM
 
3 GPM
 
4 GPM
 
 
1 GPM
 
0.1 GPM
 
0.05 GPM
 
 
3 GPM
 
0.25 GPM
 
0.22 GPM
 
0.32 GPM
 Max Flow Rate Water  
 
50 GPM
 
50 GPM
 
50 GPM
 
 
30 GPM
 
20 GPM
 
90 GPM
 
8 GPM
 
28 GPM
 
 
150 GPM
 
20 GPM
 
1000 GPM
 
 
52 GPM
 
5 GPM
 
385 GPM
 
257 GPM
 Min Flow Rate Oil  
 
 
 
 
 
2 GPM
 
5 GPM
 
 
 
4 GPM
 
 
1 GPM
 
 
0.05 GPM
 
 
 
 
0.22 GPM
 
1 GPM
 Max Flow Rate Oil  
 
 
 
 
 
30 GPM
 
20 GPM
 
 
 
28 GPM
 
 
150 GPM
 
 
1000 GPM
 
 
 
 
385 GPM
 
500 GPM
 Max Temp  
150°F(65°C)
 
150°F(65°C)
 
150°F(65°C)
 
150°F(65°C)
 
240°F(115°C)
 
240°F(115°C)
 
200°F(93°C)
 
200°F(93°C)
 
200°F(93°C)
 
210°F(98°C)
 
600°F(315°C)
 
600°F(315°C)
 
212°F(100°C)
 
140°F(60°C)
 
140°F(60°C)
 
300°F(148°C)
 
212°F(100°C)
 
248°F(120°C)
 
248°F(120°C)
 Max Pressure (psi)  
100
 
100
 
150
 
200
 
3000
 
3000
 
200
 
300
 
200
 
220
 
1000
 
6000
 
100
 
150
 
150
 
850
 
100
 
4351
 
4351
 Accuracy  
5% FULL SCALE
 
5% FULL SCALE
 
5% FULL SCALE
 
5% FULL SCALE
 
2% FULL SCALE
 
2% FULL SCALE
 
5% FULL SCALE
 
5% FULL SCALE
 
5% FULL SCALE
 
7% FULL SCALE
 
4% FULL SCALE
 
4% FULL SCALE
 
15% OF FULL SCALE
 
5% OF SETPOINT
 
5% OF SETPOINT
 
25% OF SETPOINT
 
20% OF SETPOINT
 
10% OF SETPOINT
 
10% OF SETPOINT
 Connections  
1,1.5" FNPT
 
1,1.5" FNPT
 
1,1.5" FNPT
 
1,1.5" FNPT
 
1/2", 3/4" FNPT
 
1/2", 3/4" FNPT
 
3/4" FNPT
 
3/4",1",1.5",2"FNPT
 
3/4" FNPT
 
1" MNPT AND SOLDER
 
1/4",3/8",1/2",3/4",1",1.25",1.5"FNPT
 
1/4",3/8",1/2",3/4",1",1.25",1.5"FNPT
 
1/2", 1/4"FNPT
 
3/4" NPT
 
3/4" NPT
 
1 1/4" NPT
 
3/4" FNPT
 
1/2", 3/4", 1", 1.5 Tri-Clamp, 2" FLG
 
1/2", 3/4", 1", 1.5 Tri-Clamp, 2" FLG
 Outputs Available  
SPDT 1/4 A
 
SPDT 1/4 A
 
SPDT 1/4 A
 
SPDT 1/4 A
 
SPDT 10-15 A
 
SPDT 10-15 A
 
SPDT 15 A
 
SPDT 15 A
 
SPDT 15 A
 
Triac SSR
 
SPDT 10A, 4-20mA
 
SPDT 10A, 4-20mA
 
SPDT 1 A
 
SPST 10 A
 
SPST 1 A
 
SPDT 0.17 A
 
SPST 0.16 A OR 5 AMP
 
SPST 5 A
 
Transistor or SPST 5A
 Special Features  
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
 
Vane and Piston Design
 
Swing Vane Design
 
Dual Scale w/LPM
 
 
 
AC/DC POWERED
 
AC POWERED
 
DC POWERED
 
Paddle
 
Low Cost
 
AC OR DC POWERED
 
AC OR DC POWERED