Please Wait
Part Number
All Omega
search item
Select the criteria you are looking for. If you don't care about a certain criteria, don't check anything in that box.
Don't Care
weight range
Don't Care
0.2 lb
1 lb
5 lb
10 lb
25 lb
50 lb
100 lb
250 lb
500 lb
1000 lb
Pounds
Kilograms
Newtons
Don't Care
Miniature Compression
Compression
Tension
Don't Care
Beam
Button
Canister
Load Bolt
S Beam
Single Point
Tension/Compression
Tension Link
Through Hole
Don't Care
0.05%
0.1%
0.5%
1%
3.5%
Don't Care
NTEP
FM
CSA
Don't Care
Connector Style
Dual Bridge
Extended Temperature
Fm Intrisically Safe
Mounting Holes
Threaded Hole
Voltage Output
Waterproof
Don't Care
Standard
Metric
View other
Product Finders
:
Calibrators
Data Acquisition System
Alarm Dialers
Flow Switches
Handheld Meters
Load Cell
Data Loggers
Meters
Portable Velocity Meters
Pressure Transducers
Pressure Switches
Recorders
Rotameters
RTDs
Spring Piston Flowmeters
Temperature Controllers
Thermocouple
© Copyright 2003-2009
| OMEGA ENGINEERING, Inc. | OMEGA
Privacy Statement
|
Terms and Conditions
MXV MMV | 71