Selection Guide Results click to see all Finders
SpringPistonFlowmeters  
Start a new selection process.
  Image of In-line Flowmeters -  Click for more details
More Info
  Image of In-line Flow meters for Use With Water and Air -  Click for more details
More Info
  Image of In-line Flow meters for Use With Water and Air -  Click for more details
More Info
  Image of In-line Flowmeters for Ultra-pure Water -  Click for more details
More Info
  Image of In-line Flowmeters -  Click for more details
More Info
  Image of Economical In-line Flowmeters Capacity: 0.1 to 15 GPM of Water / 0.1 to 15 GPM of Oil -  Click for more details
More Info
  Image of Economical In-line Flowmeters Capacity: 0.1 to 15 GPM of Water / 0.1 to 15 GPM of Oil -  Click for more details
More Info
  Image of Economical In-line Flowmeters -  Click for more details
More Info
  Image of Large Capacity In-line Flowmeters - Capacities: 3 to 150 GPM of Water/3 to 150 GPM of Oil -  Click for more details
More Info
  Image of Easy-view Flowmeters  -  Click for more details
More Info
  Image of Lube/Coolant Flow Monitor -  Click for more details
More Info
  Image of Flowmeters 0.2 to 90 GPM -  Click for more details
More Info
  Image of Flow Monitors for Corrosive or Ultrapure Fluids<br> Capacities: 0.5 to 7 GPM of Water -  Click for more details
More Info
  Image of Pneumatic In-line Flowmeters -  Click for more details
More Info
  Image of Pneumatic In-line Flowmeters With Multi-pressure Flow Scales -  Click for more details
More Info
  Image of Economical In-line Flowmeters .1 to 30 GPM of Oil -  Click for more details
More Info
  Image of Easy-View Flow meters with Adjustable Flow Alarm -  Click for more details
More Info
  Image of In-line Pneumatic Flowmeters -  Click for more details
More Info
  Image of In-line Liquid Flowmeters -  Click for more details
More Info
  Image of Flow Meter Process Control Information Systems -  Click for more details
More Info
compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare   compare
 Model  
FL-2100A AND FL-2300A
 
FL-500
 
FL-500
 
FL-500UP
 
FL-500WW
 
FL-6100A AND FL-6300A
 
FL-6100B
 
FL-6400A
 
FL-8100A AND FL-8300A
 
FL-9000
 
FL-O
 
FL-W
 
FL-X
 
FL2700A
 
FL2900A
 
FL7100A AND FL-7300A
 
FL9000-AC
 
FLMG
 
FLMW
 
FLR Series
 Description  
In-line Flowmeters
 
In-line Flow meters (models for water use)
 
In-line Flow meters (models for air use)
 
In-line Flowmeters for Ultra-pure Water
 
In-line Flowmeters
 
In-line Flowmeters (oil and water models)
 
In-line Flowmeters (oil and water models)
 
In-line Flowmeters
 
Large Capacity In-line Flowmeters
 
Easy-view Flowmeters
 
Lube/Coolant Flow Monitor
 
Rugged Flowmeters
 
Flow Monitors for Corrosive or Ultrapure Fluids
 
Pneumatic In-line Flowmeters
 
Pneumatic In-line Flowmeters With Multi-pressure Flow Scales
 
In-line Flowmeters
 
Easy-View Flow meters with Adjustable Flow Alarm
 
In-line Pneumatic Flowmeters
 
In-line Liquid Flowmeters
 
Flow Meter Process Control Information Systems
 Starting Price  
$161
 
$163
 
$163
 
$655
 
$230
 
$205
 
$205
 
$715
 
$1185
 
$58
 
$670
 
$785
 
$510
 
$220
 
$300
 
$295
 
$215
 
$199
 
$199
 
$745
 Min Flow Rate Air  
 
 
50 SCFM
 
 
 
 
 
 
 
 
 
 
 
5 SCFM
 
5 SCFM
 
 
 
12 SCFM
 
 
25 SCFM
 Max Flow Rate Air  
 
 
5000 SCFM
 
 
 
 
 
 
 
 
 
 
 
1000 SCFM
 
1000 SCFM
 
 
 
1000 SCFM
 
 
1000 SCFM
 Min Flow Rate Water  
0.5 GPM
 
5 GPM
 
 
5 GPM
 
5 GPM
 
0.2 GPM
 
2 GPM
 
2 GPM
 
30 GPM
 
4 GPM
 
5 GPM
 
1 GPM
 
3 GPM
 
 
 
2 GPM
 
4 GPM
 
 
1 GPM
 
1 GPM
 Max Flow Rate Water  
2 GPM
 
50 GPM
 
 
50 GPM
 
50 GPM
 
15 GPM
 
30 GPM
 
15 GPM
 
150 GPM
 
28 GPM
 
20 GPM
 
90 GPM
 
8 GPM
 
 
 
30 GPM
 
28 GPM
 
 
150 GPM
 
150 GPM
 Min Flow Rate Oil  
0.5 GPM
 
 
 
 
 
0.2 GPM
 
2 GPM
 
 
30 GPM
 
4 GPM
 
5 GPM
 
 
 
 
 
2 GPM
 
4 GPM
 
 
1 GPM
 
1 GPM
 Max Flow Rate Oil  
2 GPM
 
 
 
 
 
15 GPM
 
30 GPM
 
 
150 GPM
 
28 GPM
 
20 GPM
 
 
 
 
 
30 GPM
 
28 GPM
 
 
150 GPM
 
150 GPM
 Max Temp  
400°F(204°C)
 
150°F(65°C)
 
150°F(65°C)
 
150°F(65°C)
 
150°F(65°C)
 
240°F(115°C)
 
240°F(115°C)
 
400°F(204°C)
 
400°F(204°C)
 
210°F(98°C)
 
200°F(93°C)
 
200°F(93°C)
 
200°F(93°C)
 
240°F(115°C)
 
240°F(115°C)
 
400°F(204°C)
 
210°F(98°C)
 
600°F(315°C)
 
600°F(315°C)
 
240°F(115°C)
 Max Pressure (psi)  
3500
 
100
 
100
 
150
 
200
 
3000
 
3000
 
6000
 
3500
 
220
 
200
 
300
 
200
 
1000
 
1000
 
3500
 
220
 
1000
 
6000
 
5000
 Accuracy  
2% FULL SCALE
 
5% FULL SCALE
 
5% FULL SCALE
 
5% FULL SCALE
 
5% FULL SCALE
 
2% FULL SCALE
 
2% FULL SCALE
 
2% FULL SCALE
 
2% FULL SCALE
 
7% FULL SCALE
 
5% FULL SCALE
 
5% FULL SCALE
 
5% FULL SCALE
 
2% FULL SCALE
 
2% FULL SCALE
 
2% FULL SCALE
 
7% FULL SCALE
 
4% FULL SCALE
 
4% FULL SCALE
 
2% FULL SCALE
 Connections  
1/4" FNPT
 
1,1.5" FNPT
 
1,1.5" FNPT
 
1,1.5" FNPT
 
1,1.5" FNPT
 
1/2", 3/4" FNPT
 
1/2", 3/4" FNPT
 
1/2" FNPT
 
1.25" FNPT
 
1" MNPT AND SOLDER
 
3/4" FNPT
 
3/4",1",1.5",2"FNPT
 
3/4" FNPT
 
1/4", 1/2", 3/4", 1.25" FNPT
 
1/4", 1/2", 3/4", 1.25" FNPT
 
3/4" FNPT
 
1" MNPT AND Brass Sweat Fitting
 
1/4",3/8",1/2",3/4",1",1.25",1.5"FNPT
 
1/4",3/8",1/2",3/4",1",1.25",1.5"FNPT
 
1/2",3/4",1"1.25"FNPT
 Outputs Available  
 
Relay Switch
 
Relay Switch
 
Relay Switch
 
Relay Switch
 
SPDT 10-15 A
 
SPDT 10-15 A
 
 
 
 
Relay SPDT 15 A
 
Relay SPDT 15 A
 
Relay SPDT 15 A
 
 
 
 
Triac Solid State Relay
 
Relay, 4-20mA
 
Relay, 4-20mA
 
4-20mA,0-5Vdc
 Special Features  
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
Lube/Coolant Flow Monitor
 
Vane and Piston Design
 
Swing Vane Design
 
Dual Scale w/LPM
 
Multi Pressure Flow Scale
 
Dual Scale w/LPM
 
Dual Scale w/LPM
 
High Temp Option
 
High Temp Option
 
Digital Display