Made in Santa Ana, CA
Serial to Ethernet and Internet

Discontinued (Replaced by EIT-PCB)

Features
Embedded solution for Serial-to-Ethernet communications
 

 

The award-winning OMEGA® iServer is the simplest, easiest, most economical way for Original Equipment Manufacturers to network enable their products. Any device with Serial Communications capability (RS-232, RS-485, or TTL) can now connect to an Ethernet network and the Internet.


Connects any serial device with TTL, RS-232, or RS-485 to an Ethernet network and the Internet
Replaces dedicated wiring and PC’s for serial connections
Small enough to fit into almost any size device
Well-developed TCP/IP Stack
Web based interface for easy configuration and access without any special software
Configuration option via Telnet and Serial
Supports TCP, UDP, ARP, Telnet, DHCP, DNS, HTTP, and MODBUS protocols
Includes a Windows based COM port redirection software to redirect data destined for a serial COM port to the Ethernet port on a PC
Includes a Windows based software utility to access and configure the iServer over the Network
Digital input/output lines
Password protection for Security
Firmware upgradeable
Custom firmware and private labeling for OEM's
A plug-and-play evaluation unit is available
The 2nd Generation EIS-PCB is being replaced by the faster, more powerful, enhanced 3rd Generation iServer "EIT-PCB". Please see the EIT-PCB for product details.

The smallest World Wide Web Server, the OMEGA iServer-PCB is a printed circuit board, half the size of a business card, powered by 5 Vdc from the product's main board. It connects the manufacturer's product to an Ethernet Network with a standard RJ45 connector and absolutely no need to write a single line of code.

The OEM product can now become a node on an Ethernet network, or the Internet. The iServer is compatible with DHCP servers (Dynamic Host Configuration Protocol) and DNS servers (Domain Name System). This means that the OEM product can take a dynamically assigned IP address from a DHCP Server on a LAN or the Internet, and can be identified by name or IP address.

This DHCP client capability is a valuable and unique feature of the OMEGA iServer that makes it extremely easy and simple for the manufacturer's customers to start using their product on an Ethernet network.

The OEM or end users can easily assign a static IP address to the product instead of a dynamic one, if necessary. The IP address can be assigned locally through its serial connection, as well as remotely over an Ethernet network via Telnet or a Web browser, using its factory default IP address.

The OMEGA iServer is compatible with almost any device with a Serial interface such as: time clocks, security alarms, card-key access controllers, telecommunications equipment, vending machines, bar code readers, electric power meters, UPS systems, test & measurement instrumentation, PLC's, serial printers, cash registers, and many more.

Users of these OEM products will be able to type the product's IP address or unique name in the address line of a Web Browser such as Internet Explorer and access the iServer’s configuration pages as well as the serial device attached to the iServer. OMEGA offers custom firmware engineering services for each application to enable the OEM product to serve a Web page with a custom template and actively changing data.

For example, an electric power meter could serve a Web page that displays whatever data is available from the meter such as current Kilowatts, accumulated Kilowatt Hours, Peak Rate, or any other information.

A burglar alarm could serve a custom Web page that displays current alarm status, log history, or anything else the alarm is capable of displaying. The OEM product can also be programmed to trigger an email or page to report an alarm or to update the current status.

Alternatively, the iServer can be used to create a virtual tunnel on an Ethernet/Internet network simulating a local point-to-point serial connection between a manufacturer's device and a PC. This replaces dedicated point-to-point wiring limited to 50 feet on an RS-232 connection. The OMEGA iServer packages the Serial data in standard TCP/IP packets that can travel anywhere on the Ethernet LAN or over the Internet.

Using the embedded iServer, a manufacturer of time clocks will enable a payroll clerk to download data to a PC anywhere on a LAN or anywhere in the world. A manufacturer of process controllers would enable its customer to use a handheld computer with Wireless Ethernet connectivity to log data and change settings on the controller. OEM's do not need to rewrite the firmware for their serial devices to work with the iServer, and in some cases might not need to change their application software. The OEM's serial devices will function over the Ethernet network or the Internet as if they were connected directly to a PC. The COM port on the iServer simulates a local COM port on the PC.

OMEGA iServer products are designed and manufactured in the U.S.A.

Specifications
Serial Interface
Interface:
RS-232/RS-485 (EIS-PCB); TTL (EIS-PCB-TTL)
Connector:
Pin header holes (0.1" pitch)
Data Rates: 300 to 115.2 Kbps
Characters: 7 or 8 data bits
Parity: odd, even, or none
Stop Bits: 1 or 2
Flow Control: Hardware (RTS/CTS) and Software (Xon/Xoff)
Digital I/O’s: 4 digital input/output lines
Network Interface
Interface:
Ethernet 10Base-T
Connector:
RJ45

Protocols: TCP/IP, UDP/IP, ARP, ICMP, DHCP, DNS, HTTP, Telnet, and MODBUS/TCP
Indicators (LED's)
Network Link, Network Activity, and Serial Transmit/Receive

Processor
CPU:
Enhanced 8051, 22 MHz
Memory: 512 Kbyte Flash, 16 Kbyte SRAM
Management

Embedded Web server, Telnet login, Serial login
Embedded Web Server
Serves dynamic Web pages and Java applets (256 Kbyte capacity)
Power
Input: 5 Vdc
Consumption: 0.7 W avg. / 1 W max.
Environmental
Operating Temperature: 0 to 70°C (32 to 158°F) Note: -40 to 85° also available
Storage Temperature: -40 to 125°C (-40 to 257°F)
Weight: 23 g (0.05 lbs.)
Board Surface Area: approximately 3 square inches
Agency Listing
Electromagnetic Compatibility
FCC-B
Software
Firmware upgradeable (for iServer firmware upgrade package, (EIS-FW-CA and EIS-FW-CD) contact OMEGA sales@omega.com or 714-540-4914)
COM Port redirector (iPORT)
Configuration Software utility (iCONNECT)
Compatible with Windows 9x/ME/NT/2000/XP software and related utilities



Mechanical Dimensions
The 2nd Generation EIS-PCB is being replaced by the faster, more powerful, enhanced 3rd Generation iServer "EIT-PCB". Please see the EIT-PCB for product details.

*Consult OMEGA OEM team for application assistance and quantity pricing.
sales@omega.com or 714-540-4914

Back to Last Page