new!iSeries
Embedded Internet
iSeries Meter and Controllers - Direct Connection to Ethernet
(Each device has own IP Address)
Diagram showing the various products that can be connected throught the internet
EMBEDDED INTERNET

The
OMEGA® iSeries devices connect directly to an Ethernet network with a standard RJ-45 connector and can send and receive data in standard TCP/IP packets. (Please specify EI or C4EI option.)

The iSeries devices can serve Web pages over an Ethernet LAN or even over the Internet making it possible to monitor and control a process through a web browser (such as Microsoft Internet Explorer) from anywhere in the facility or anywhere in the world.

front view of an iSeries 1/16 DIN temperature controller
Back view of an iSeries 1/16 DIN temperature controller
Remote Control
For example, using an
iSeries 1/16 DIN temperature controller to control a heater, an engineer can monitor the temperature, change set points or alarm points, turn the heater on and off, or make other modifications from anywhere on the local network, or anywhere on the Internet. The web pages are easily customized and secure password protected access to the devices is easily controlled. And it requires absolutely no special software on the engineer's computer to view the data and "supervise" the controller--nothing other than a Web Browser. Most remarkable is that all this can be accomplished without a computer.
Laptop with screen showing readings
Get internet email notification of alarm status on your web-enabled phone or PDA
Email and Alarm
In fact, the iSeries controller can even send an email to the engineer (or anyone he chooses) alerting him to an alarm condition or updating the status. Leveraging the technology of the Internet, the engineer could receive a message from his iSeries controller on an Internet enabled pager or cell phone. The OMEGA® iSeries device (meter or controller) connects directly to the Ethernet Network-not to the serial port of a computer functioning as a "server" and "master" to "slave" instruments connected through serial communications. The iSeries devices are also available with RS-232/422/485 and MODBUS serial communications. (Specify the C24 option.) In fact, the iSeries are the first instruments of this type which include all these serial protocols on one device, selectable from a menu.

Internet Appliances

With the EI option, these small 1/8 DIN and 1/16 DIN instruments are stand-alone Web Servers. The Ethernet and Web Server capability is actually embedded in the device. (The smallest 1/32 DIN size device must be connected to an external iSeries server.) The OMEGA®
iSeries device is assigned an IP address on the network and can also be assigned an easily remembered name such as "Heater1". In fact, the device could be assigned an authorized Internet IP address from an Internet Service Provider and function as a World Wide Web Server delivering whatever specific information is called for. Click here for live demonstration.

The iSeries
devices work well with conventional industrial automation, data acquisition and control programs as well as Microsoft Visual Basic and Excel. OMEGA® provides free software and demos which makes it fast and easy to get up and running with many applications.

Using iServer as HUB/Server for up to 32 Devices



Using OMEGA 1/8 DIN iSeries controller with C4EI option as HUB for up to 32 Devices


Conventional Serial Communication connections using PC with RS-485 Serial Communication

Features:
Read Devices: Read variables from up to four different devices
Device Setpoints: Read and write the setpoint values to the device.
software screen shot


iServer
RD4/RD6
Features
A Web Server and an Ethernet bridge combined
Serves up to 32 devices
Powerful Features

The "iServer" is a DIN rail device which can be a hub connecting up to 32 instruments to the Ethernet and Internet. The "iServer" is both a Web Server and an Ethernet-Serial bridge. To connect to the iServer, iSeries devices must feature the "C24" Serial Communications option. The OMEGA iServer is also compatible with the MICROMEGA®
family of ultra high performance digital panel meters and the OMEGA iDRX family of Signal Conditioners. The "iServer" can also connect almost any RS-232 or RS-485 Serial Device to Ethernet.
The iServer is an alternate way to connect iSeries devices to an Ethernet LAN or Internet. Instead of Connecting each iSeries device directly to the Ethernet network, with individual IP Addresses for each device, the iServer can be a HUB/Server for up to 32 devices.

To Order (*Specify Model No.)
Model #
Description
Price
- iServer Industrial MicroServer with screw terminal serial port
$195
OPTIONS
Power Supply (switching), 95 to 240 Vac input, 24 Vdc output @ 850mA (power up to 7 units)
$150

Back to Last Page