OPC Server Software 2.3.0
$295


An unlimited runtime version of the OPC Server Software requires purchase of a license and entry of a unique License Activation Code. Without this code, the free OPC Server program will time-out after two (2) hours.

The NEWPORT OPC Server software makes it easy to integrate NEWPORT hardware with software programs that are OPC compliant. The NEWPORT OPC Server is compatible with almost all NEWPORT meters, controllers, and signal conditioners featuring Ethernet or Serial Communications.

The NEWPORT OPC Server is available on CD-ROM or can be downloaded at no charge from the NEWPORT Web site. Without the License Activation Code, the free program will time-out after two (2) hours. These two-hour sessions can be repeated as often as necessary to evaluate the software at no charge.

Back to Last Page