Software Information

OPC Server
$295
n unlimited runtime version of the OPC Server Software requires purchase of a license and entry of a unique License Activation Code. Without this code, the free OPC Server program will time-out after two (2) hours.

The NEWPORT OPC Server software makes it easy to integrate NEWPORT hardware with software programs that are OPC compliant. The NEWPORT OPC Server is compatible with almost all NEWPORT meters, controllers, and signal conditioners featuring Ethernet or Serial Communications. List of compatible products.

The NEWPORT OPC Server is available on CD-ROM or can be downloaded at no charge from the NEWPORT Web site. Without the License Activation Code, the free program will time-out after two (2) hours. These two-hour sessions can be repeated as often as necessary to evaluate the software at no charge. More Info

BEYOND INFINTY
Configuration Software
FREE
The Configuration software is simple to use for both new style
(INF-B / DP41-B) and the legacy ones, based on your selection. It is able to read or write the configuration to a device through Serial or TCP/IP communication and displays corresponding jumper settings of the device i.e. hardware configuration.

iSeries & Micro-INFINITY
Basic Configuration Software
FREE
The Basic Configuration software is simple to use. It is able to write the configuration to a device through Serial or TCP/IP communication. The software does not read the configuration from the device. The Basic Configuration software is only for the Temperature units. The software is not compatible with the iSeries Strain or Isolated Analog Output units.

iSeries
Advanced Configuration Software
FREE
The Advanced Configuration software reads and writes to devices over serial RS-232/485, MODBUS, and TCP/IP communication. (TCP/IP communication is still in a "pre-release" stage at this time). The software works with iSeries Temperature and Strain units. The software is not compatible with Isolated Analog Output units.

iSeries
ActiveX Components
FREE
Free ActiveX Controls are provided for the iSeries, making it easy to integrate the iSeries with information systems using "ActiveX Containers" such as Microsoft Visual Basic and Microsoft Excel 97 as well as with popular OLE compliant data acquisition, process control, and industrial automation software from NEWPORT®, GE Fanuc, Intellution, Rockwell Automation, iconics, and Wonderware, among others.
Please Note: while we do offer this software free of charge, we do not offer technical support.

Mail Notifier
FREE
The Mail Notifer software comes with HTTPget and SetIP. Mail Notifer transmits an e-mail or page to a person or group of people when a meter reaches an assigned setpoint.

iCONNECT
FREE
A Windows (95, 98SE, 2000, NT, XP) based software utility that allows users to assign an IP address to an iServer, EIT or zSeries, access it, and configure it over the Ethernet LAN.

iLOG
FREE
The Excel logging software is a simple to use mechanism that enables you to use Microsoft Excel for logging, graphing, and storing data from the iTHX, iBTHX, iBTX, iPTX, iTCX, iSD-TC, iSD-TH, iSE-TC, iSE-TH iServer, EIT, EIS, iSeries, wiSeries and zSeries.

iFLASH
Download Software Tool
FREE
A Windows (95, 98, 2000, NT, XP) based software utility that allows users to retrieve data for temperature, humidity and dew point stored in the iTHX-M, iBTX-M and iSE-TC, iSE-TH Flash Memory Card.

iPORT
COM Port Redirector
FREE

An Windows (2000, NT, XP) based software application used to redirect a connection that is destined for a local serial (COM) port on a PC, to an iServer MicroServer on an Ethernet LAN.

iDRN
Advanced Configuration Software
FREE
Provides both reading and writing configuration for iDRN devices. Configuration can be done using either computer serial communication or Ethernet when the iDRN device is connected to an iServer. Serial Modbus communication is also provided.

iDRN
Basic Configuration Software
FREE
Provides both reading and writing configuration for iDRN devices. Configuration can be done using serial communication.

iDRX
Configuration Software
FREE
Provides both reading and writing configuration for iDRX devices. Configuration can be done using either computer serial communication or Ethernet when the iDRX device is connected to an iServer. Serial Modbus communication is also provided.

iDRX
ActiveX Software
FREE
The iDRX ActiveX control provides easy integration of the iDRX and iDRN devices to ActiveX containers such as Microsoft Visual Basic, Microsoft Excel 97, Intellution, Wonderware, etc. Serial communication and TCP/IP are available. The software package comes with a Visual Basic Data Acquisition System sample program, and an Excel program that can be used for logging data.
Please Note: while we do offer this software free of charge, we do not offer technical support.  

IR Tempsoft
Datalog Software
FREE
Windows based software for OS500 IR products, which allows to transmit or log temperature data to a computer. Included with OS521, 522, 533, 534, 552, 553 and 554 models.

Back to Last Page