Connect Any Serial Device to an Ethernet LAN and the Internet

EIT-W
Features
EIT-D
  FCC-B  
OMEGA PRODUCT INFO
•  MANUAL - PDF
•  SPECS- PDF
•  PRICE
 REQUIRES ADOBE ACROBAT - HELP
Well-developed TCP/IP Stack
Configuration option via Telnet and Serial
Supports TCP, UDP, ARP, Telnet, DHCP, DNS, HTTP, and MODBUS protocols
Includes a Windows based COM port redirection software to redirect data destined for a serial COM port to the Ethernet port on a PC
Includes a Windows based software utility to access and configure the iServer over the Network
Password protection for Security
Wall mount brackets for secure installation
Firmware upgradeable
Custom firmware and private labeling for OEM's
OEM board-level iServer available

Connect Any Serial Device to an Ethernet LAN and the Internet

The 3rd Generation OMEGA ® iServer3G connects any Serial Device (RS-232, RS-485) to an Ethernet network or the Internet in minutes, including Serial Modbus to Modbus TCP/IP over Ethernet.

The iServer3G can send notifications by email, and has SNMP for remote management. OMEGA offers custom firmware and private-labeling for OEM's. Read more...

Back to Last Page