Serial to Ethernet and Internet
Features
Put any serial device on the IP network in minutes
Bridge RS-232/RS-485 to TCP/IP
Auto-negotiating 10/100 Ethernet half/full duplex
Built-in Web server and embedded TCP/IP stack
TCP, UDP, SNMP, SMTP, TFTP, ICMP, Telnet, DHCP, DNS, HTTP, and ARP
ModbusRTU to Modbus TCP/IP bridging

Email notifications and SNMP traps

TCP socket with command line interface
1-6 programmable I/O’s

Serial speed up to 460 Kb/s

Authentication and access restrictions
Firmware upgrade over Ethernet

Small enough to fit almost anywhere

Free COM port redirector
Free configuration software
Custom firmware/private labeling for OEM’s

EIT-D -  Industrial DIN Rail iServer EIT-W - Commercial Wall-Mount iServer EIT-PCB - Embedded iServer

   FCC-B  Made in Santa Ana, CA

OMEGA PRODUCT INFO
•  MANUAL - PDF
•  SOFTWARE iConnect
•  SOFTWARE OPC SERVER
•  SPECS - PDF
  MECHANICAL SPECS
•  PRICE
 REQUIRES ADOBE ACROBAT - HELP

Connect Anything to Ethernet and Internet

The 3rd Generation OMEGA® iServer3G connects any Serial Device (RS-232, RS-485) to an Ethernet network or the Internet in minutes, including Serial Modbus to Modbus TCP/IP over Ethernet.

The iServer3G can send notifications by email, and has SNMP for remote management. OMEGA offers custom
firmware and private-labeling for OEM's.

The award-winning OMEGA iServer is still the simplest, easiest, most economical way to put anything on the network, without writing a single line of code.

The new iServer is built on one of the fastest, highly featured microprocessor found in any device of this kind.

Getting started with the iServer is very simple and easy because it can take a dynamically assigned IP address from a DHCP server on your network. This DHCP client capability is a valuable and unique feature of the OMEGA iServer that makes it extremely easy and simple to start using this device on almost any Ethernet network.

You can easily assign a static IP address to the iServer instead of a dynamic one, if necessary. The IP address can be assigned locally through its serial connection, as well as remotely over an Ethernet network via Telnet or a web browser, using its factory default IP address.

The OMEGA iServer connects to an Ethernet Network with a standard RJ45 connector. Serial devices connect to the iServer with a standard DB-9 connector.

The iServer can be used to make an existing Serial device a "node" on an Ethernet network with a unique IP address that's accessible from any authorized computer on the LAN, WAN, or Internet.

The iServer can instead be used to create a virtual tunnel on an Ethernet/Internet network simulating a local point-to-point serial connection between a serial device and a PC. This replaces dedicated point-to-point wiring limited to 50 feet on an RS-232 connection.

The OMEGA iServer packages the Serial data in standard TCP/IP packets that can travel anywhere on the Ethernet LAN or over the Internet. The OMEGA iServer is compatible with almost any device with a Serial interface such as: time clocks, security alarms, card-key access controllers, telecommunications equipment, vending machines, bar code readers, electric power meters, UPS systems, test & measurement instrumentation, PLC's, serial printers, cash registers, and many more.

You do not need to rewrite the firmware for your serial devices to work with the iServer, and in some cases might not need to change your application software. Your serial devices will function over the Ethernet network or the Internet as if they were connected directly to a PC. The COM port on the iServer simulates a local COM port on the PC.

The OMEGA iServer is compatible with wireless Ethernet. In settings where wires of any kind are not possible, the EIT can be connected to a Wireless Ethernet Access Point enabling simple, economical wireless connectivity of Serial Devices.

With the OMEGA iServer: A facilities manager can monitor electric power usage over the LAN from a desk anywhere in the facility, or from anywhere on the Internet with the proper passwords and authorization. A payroll clerk can download data from time clocks to a PC anywhere on a local area network, or anywhere in the world. A manufacturing technician can use a handheld computer with Wireless Ethernet connectivity to change settings on a process controller.

There are three versions available:

The wall-mount MicroServer model EIT-W for most commercial and IT applications, comes complete with full documentation, firmware, and AC universal power adapter.

OMEGA offers a printed circuit board-level product, model EIT-PCB (powered by 5 Vdc) that OEM's can incorporate in their product to add embedded Ethernet/Internet connectivity to products with existing serial interface. (Contact the OMEGA OEM Engineering Group.)

For industrial applications, OMEGA offers the EIT-D, in polycarbonate enclosures that mounts on a DIN rail.

For OEM's, OMEGA offers custom labeling as well as customized application specific firmware and design engineering.

OMEGA iServer products are designed and manufactured in the U.S.A. OMEGA provides generous technical support.

Specifications

Serial Interface
Interface:
RS-232, or RS-485 (2 and 4-wire), or TTL

Connector: DB-9 (male DTE) for RS-232; 8 position Terminal Block plug for RS-485
Serial Data Rates: 300 to 460.8 Kbps
Characters: 5,6,7 or 8 data bits
Parity: odd, even, or none
Stop Bits: 1 or 2
Flow Control: Hardware (RTS/CTS) and Software (Xon/Xoff)
Digital I/O’s: 1 to 6 programmable input/output lines, depending on model

Network Interface
Interface:
Fixed or auto-negotiating 10/100BASE-T half/full duplex Ethernet with auto MDI/MDIX
Connector:
RJ45

Protocols: TCP, UDP, SNMP, SMTP, TFTP, ICMP, DHCP, DNS, HTTP, ARP, Telnet, and Modbus TCP/IP
Compliant to Standard: IEEE 802.3

Indicators (LED's)
100BASE-T, Network Link/Activity, and Serial Transmit/Receive

Processor
CPU: ARM7, 72 MHz
Memory:
512 Kbyte Flash, 32 Kbyte SRAM
Management
Web server, Telnet login, Serial login, iConnect
Embedded Web Server
Serves dynamic Web pages and Java applets

General
Environmental

Operating Temperature: -40 to 85 °C (-40 to 185°F)
Storage Temperature: -40 to 100°C (-40 to 212°F)

Power (for EIT-W)
Input: 5 Vdc @ 200 mA max.
Consumption: 1 W max.
Safety Qualified Universal ac Power Adapter included:
  Nominal Output: 5 Vdc @ 600 mA;
  Input: 100 to 240 Vac, 50/60Hz
Power Adapter Operating Temperature:
0º to 40ºC (32º to 104ºF)


ac Universal Power Adapter
Universal ac Power Adapter

Power (for EIT-D)
Input: 10 to 32 Vdc
Consumption: 2 W max.
DC Power supply sold separately: iDRN-PS-1000

Power (for EIT-PCB)
Input: 5 Vdc @ 200 mA max.
Consumption: 1 W max.


Packaging (for EIT-W)
Material:
ABS (ChiMei PA-757) with wall mount bracket
Dimensions:
27.4H x 66.0W x 93.1D mm (1.08 x 2.60 x 3.67 in)

Weight:
77g (0.17 lbs.)


Packaging (for EIT-D)
Material:
Polycarbonate case with DIN Rail mount
Dimensions:
90.2H x 25.1W x 115.0D mm (3.54 x .99 x 4.53 in)
Weight: 113g (0.25 lbs.)
iDRN PS-1000
iDRN-PS-1000 Switching Power Supply

Packaging (for EIT-PCB)
Material:
FR4
Board Surface area dimensions:
approximately 80 sq. mm (3 sq")
Weight: 14g (0.03 lbs.)


Software
Firmware upgrade from Ethernet
COM Port redirector (iPort)
Configuration Software utility (iConnect)
Compatible with Windows 9x/ME/NT/2000/XP software and related utilities


EIT-D with standard 35mm DIN rail mount

Mechanical Dimensions

EIT-W --  DOWNLOAD CAD FILES
WEB FORMAT
AUTOCAD 2000


EIT-D   --  DOWNLOAD CAD FILES
WEB FORMAT
AUTOCAD 2000



EIT-PCB  --  DOWNLOAD CAD FILES
WEB FORMAT
AUTOCAD 2000



To Order (*Specify Model No.) Prices shown in U.S. Dollars
Model #
Description
Price*
EIT-W
iServer MicroServer™ for Serial-to-Ethernet applications in commercial wall-mount case with universal ac power adapter (100 to 240 Vac input, 5 Vdc output); Full RS-232 serial interface with 1 input pin
$195
EIT-W-485
Commercial wall-mount case with universal ac power adapter; RS-485 (full and half duplex) serial interface with 3 I/O's
$195
EIT-D
Industrial DIN Rail case with screw terminal serial ports; Full RS-232 serial interface without I/O’s
$195
EIT-D-485
Industrial DIN Rail case with screw terminal serial ports; RS-485 (full and half duplex) serial interface with 3 I/O's
$195
EIT-PCB
Printed Circuit Board for Embedded applications; Full RS-232 serial interface with 3 I/O’s
**
EIT-PCB-485
Printed Circuit Board for Embedded applications; RS-485 (full & half duplex) serial interface with 6 I/O’s
**
EIT-PCB-TTL

Printed Circuit Board for Embedded applications; TTL serial interface with 3 I/O’s

**
Ordering Example: For one Full RS-232 serial interface iServer MicroServer, EIT-W: $195
*
Volume discounts are available

**Consult OMEGA OEM team for application assistance and quantity pricing. sales@omega.com - 714-540-4914

Accessories
Model #
Description
Price*
RAIL-35-2
2m (6.5 ft) section of 35 mm DIN rail
$15
iDRN-PS-1000
Power Supply (switching), 95 to 240 Vac input, 24 Vdc output @ 850mA (power up to 7 units) for EIT-D
$150

Replacement Universal ac power adapter for EIT-W

$25
 
Back to Last Page